Being virtually free of pinholes, these metallic mirrors produce much lower scatter than standard metallic mirrors. They are ideal for sensitive applications requiring an economical broadband reflector.
- Three low-scatter metallic coatings cover UV - IR spectral bands
- Substrate flatness & surface quality λ/10, 15-10
- Available in diameter 12.7 mm, 25.4 mm, 50.8 mm
- Broader bandwidth than dielectric coatings
- Insensitive to polarization and angle of incidence
- Ideal for OEM applications See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05D20AL.2-PF | In Stock | ||||
![]() | 05D20ER.1-PF | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20ER.2-PF | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20AL.2-PF | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20ER.1-PF | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20ER.2-PF | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20D20AL.2-PF | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20D20ER.1-PF | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20D20ER.2-PF | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
Borofloat® 33 Substrates
Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.
Enhanced Aluminum VIS-NIR Coating
Our ER.1-PF enhanced aluminum coating may be used wherever a broadband visible and near infrared reflector is needed. A multilayer dielectric stack deposited over the aluminum film boosts reflectance and improves the durability of the coating. Average reflectivity is greater than 93% from 450-700 nm.
Protected Silver VIS-IR Coating
Our ER.2-PF protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480 – 1100 nm and greater than 98.5% from 1.1 – 20 µm.










