UV Aluminum Mirror, Pinhole-Free, Borofloat, 50.8 mm, λ/10, 250-600 nm

The 20D20AL.2-PF Pinhole-Free Broadband UV Enhanced Aluminum Mirror was developed to be virtually free of pinholes to significantly decrease scattering effects. Our Pinhole-Free mirrors are ideal for sensitive applications which require an economical broadband reflector. This 50.8 mm (2.0 inch) diameter mirror is made from a 12.7 mm thick Borofloat® 33 substrate. Borofloat has low thermal expansion and is an excellent substrate for most applications. The AL.2-PF UV enhanced aluminum coating is a durable, broadband UV reflector with an average reflectivity greater than 90% from 250-600 nm. The AL.2 aluminum coating contains a durable dielectric overcoat to prevent oxidation of the metal. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
Resources & Downloads
Other
20D20AL.2-PF RoHS Certificate(701.9 kB, PDF) AL.2 Raw Data CH.xlsx(1.6 MB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 20D20AL.2UV Aluminum Mirror, Borofloat, 50.8 mm, λ/10, 250-600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20D20BD.1Dielectric Mirror, Broadband, Borofloat, 50.8 mm, 488-694 nm | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20D20ER.1Aluminum Mirror, Borofloat, 50.8 mm, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20D620AL.2UV Aluminum Mirror, Economy, Borofloat, 50.8 mm, λ/10, 250-600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-2DBMirror Mount, Fixed, 50.8 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M2Mirror Mount, Lab Standard, 2.0 in. Diameter, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






