Show Filters:
Showing 10 of 10 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Optics Cage Plus Fixed Optic MountsOC1-A30Cage Adapter to 30 mm Cage System, 1 in. Optics Cage Plus
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$46
Optics Cage Plus Fixed Optic MountsOC1-DBDouble-bored Mirror Mount, Insertable, 1 in. Diameter, Optics Cage Plus
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
Optics Cage Plus Fixed Optic MountsOC1-FHFilter Mount, Insertable, 1 in. Diameter, Optics Cage Plus
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
Optics Cage Plus Fixed Optic MountsOC1-LH1Lens Mount, Insertable, 1 in. Diameter, Optics Cage Plus
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
Optics Cage Plus Fixed Optic MountsOC1-LH1-SLens Mount, Standard, 1 in. Diameter, Optics Cage Plus
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$39
Optics Cage Plus Fixed Optic MountsOC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Optics Cage Plus Fixed Optic MountsOC1-DMDetector Mount, Insertable, 818 Series Photodiode Sensors, Optics Cage Plus
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
Optics Cage Plus Fixed Optic MountsOC1-BTTube Mount, Insertable, Aegis Qube Beam Tube, Optics Cage Plus
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Optics Cage Plus Fixed Optic MountsSP30CBeam Dump Mount, Insertable, 30 mm Optics Cage, PD10$41
Optics Cage Plus Fixed Optic MountsAP30CBeam Dump Mount, Standard, 30 mm Optics Cage, PD30
$44

Features

Large Selection of Fixed Optic Mounts

OpticsCage+™ Fixed Optic Mounts provide fixed mounting for 1 in. (25.4 mm) lenses, mirrors, and filters within the 4-rod optics cage structure. These insetable optical mounts can all be easily inserted into or removed from an assembled cage, providing maximized flexibility during the optical system setup. The OpticsCage+ lens and filter mounts all have 1.035-40 optic mounting threads and the mirror mount has a double bored aperture for the mounting of mirrors and UPA series optic adaptors.

Snap-in Design for Easy Assembly and Alignment

Most optic cage systems only use a closed-hole captive design for adapting optic carriers to the 4-rod cage structure. This restriction requires a nearly complete teardown of a cage system to simply add or remove a component. The open-slot design of OpticsCage+ allows optical elements to be inserted directly into an assembled cage without the need for disassembly.

Versatile OpticsCage+ Adapters

post mount adapter allows one to easily mount OpticsCage+ system on posts and pedestals. allows stable and easy cross clamping. is an adapter that allows one to mount Newport's self aligning A-Line lens alignment system inside of OpticsCage+ system. is an alignment target that makes alignment even easier. 

Easily Integrate With 30 mm Cage System

features two sets of through holes, providing convenient ways for you to adapt your existing 30 mm cage system from other vendors to our OpticsCage+ system.

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
OC1-ATAlignment Target, Drop-in, Optics Cage Plus
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$19.10
OC1-PMOptical Post Mount, 1 in. Optics Cage Plus
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
OC1-RHAdaptor, A-Line to Optics Cage+
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$36
OC1-XCLCross Clamp, 1.0 in., Optics Cage Plus
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$30