PS-Q stainless steel Optical Pedestal Cubes allow the mounting of PS Series Optical Pedestals and Extensions at a 90° angle, enabling the construction of ultra-stable, multi-dimensional structures. The unique features of this system allow periscope configurations and simple delay lines to be easily formed, orthogonal close proximity post mounting of two mirror mounts, and infinite stacking of cubes while maintaining a common alignment.
- Mount 1.0 in. optical pedestals & posts at 90° angles
- Enables assembly of ultra-stable multi-dimensional structures
- Made from solid stainless steel
- English and Metric versions See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-QOptical Pedestal Cube, 8-32 Mounting Holes | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-QAThread Adaptor, Optical Pedestal Cube, 8-32 Thread | In Stock | ||||
![]() | M-PS-QOptical Pedestal Cube, M4 Mounting Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-QAThread Adaptor, Optical Pedestal Cube, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Highly Stable Multi-dimensional Structures
PS-Q Optical Pedestal Cubes are designed for mounting 1.0 in. PS Series Optical Pedestals and Posts at a 90° angles to one another. This provides the high stability mounting offered by the 1 in. (25.4 mm) diameter posts in multiple dimensions without the need of additional mounting space of bulky stages and additional clamping forks. These solid stainless steel cubes are offered with 8-32 or M4 threaded holes for mounting, as well as larger clearance holes.
Center-aligned Cube stacking
Periscope Applications
Pedestal cubes can be used to create a periscope configuration as shown with SUPREMA® Series Precision Stainless Steel Mirror Mounts.
Delay Line Applications
A simple delay line can be constructed with two UPA-45D.5 mounts and two pedestal cubes supported by 1.0 in. optical pedestal.
















