Show Filters:
Showing 22 of 22 total products
Compatibility:
Compare Description Drawings, CAD & Specs Lens ShapeAntireflection CoatingDiameterEffective Focal Length (EFL)Numerical Aperture Avail. Price
Mounted Molded Glass Aspheric LensesKGA080-A-MTBi-Convex Aspheric350-700 nm6.35 mm3.89 mm0.55
In Stock
$162
Mounted Molded Glass Aspheric LensesKGA080-B-MTBi-Convex Aspheric600-1050 nm6.35 mm3.89 mm0.55$162
Mounted Molded Glass Aspheric LensesKGA110-A-MTPlano-Convex Aspheric350-700 nm7.2 mm6.24 mm0.4
In Stock
$162
Mounted Molded Glass Aspheric LensesKGA110-B-MTPlano-Convex Aspheric600-1050 nm7.2 mm6.24 mm0.4
In Stock
$162
Mounted Molded Glass Aspheric LensesKGA220-A-MTPlano-Convex Aspheric350-700 nm7.2 mm11.0 mm0.25
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA220-B-MTPlano-Convex Aspheric600-1050 nm7.2 mm11.0 mm0.25
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA230-A-MTPlano-Convex Aspheric350-700 nm6.35 mm4.51 mm0.55
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA230-B-MTPlano-Convex Aspheric600-1050 nm6.35 mm4.51 mm0.55
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA240-A-MTPlano-Convex Aspheric350-700 nm9.9 mm8.0 mm0.5
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$146
Mounted Molded Glass Aspheric LensesKGA240-B-MTPlano-Convex Aspheric600-1050 nm9.9 mm8.0 mm0.5
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$162
Mounted Molded Glass Aspheric LensesKGA260-A-MTPlano-Convex Aspheric350-700 nm6.5 mm15.29 mm0.16
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA260-B-MTPlano-Convex Aspheric600-1050 nm6.5 mm15.29 mm0.16
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA280-A-MTPlano-Convex Aspheric350-700 nm6.5 mm18.4 mm0.15
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA280-B-MTPlano-Convex Aspheric600-1050 nm6.5 mm18.4 mm0.15
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA330-A-MTBi-Convex Aspheric350-700 nm6.35 mm3.10 mm0.68
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$146
Mounted Molded Glass Aspheric LensesKGA330-B-MTBi-Convex Aspheric600-1050 nm6.35 mm3.10 mm0.68
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$146
Mounted Molded Glass Aspheric LensesKGA340-A-MTBi-Convex Aspheric350-700 nm6.35 mm4.03 mm0.64
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA340-B-MTBi-Convex Aspheric600-1050 nm6.35 mm4.03 mm0.64
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA560-A-MTPlano-Convex Aspheric350-700 nm6.35 mm13.86 mm0.18
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA560-B-MTPlano-Convex Aspheric600-1050 nm6.35 mm13.86 mm0.18
In Stock
$146
Mounted Molded Glass Aspheric LensesKGA671-A-MTPlano-Convex Aspheric350-700 nm6.35 mm4.00 mm0.6
In Stock
$244
Mounted Molded Glass Aspheric LensesKGA671-B-MTPlano-Convex Aspheric600-1050 nm6.35 mm4.00 mm0.6
In Stock
$244

Features

Advantage of Aspheric Lenses

In applications that require large acceptance angles, such as light gathering for illumination, spherical lenses are unsuitable due to spherical aberration, or the effect of refractive power of a spherical surface becoming greater with increasing aperture. Aspheric lenses maintain constant focal length or very high NA, avoiding the need for multiple elements to correct spherical aberration. This simplifies system design by reducing weight and component count. It also results in less transmission loss, and less ghosting due to having fewer surfaces. The primary drawback of aspheric lenses is off-axis performance is poor. This is not a problem for coupling to and from optical fibers or collimating light sources, but aspheric lenses are not usable over a wide field of view.

Molded Glass Aspheric Construction

These Geltech lenses are made from Corning C0550 glass, which features low dispersion (Vd=50.40). Typical applications include fiber coupling, laser diodes, medical lasers, optical data storage, and barcode scanners. The lenses are available in both unmounted and mounted versions.

Stainless Steel Mounted Version

These mounted Geltech lenses feature a stainless steel 304 holder with a threaded exterior, M9x0.5 or M12x0.5. The numerical aperture is the same as the corresponding unmounted lens, but the working distance is slightly different. Aspherical Lens Adapters UPA1-AS9 and UPA1-AS12 are available to mount them into standard 1 in. optical mounts.

Accessories

Mounting Adapters for -MT Version

Compare Description Drawings, CAD & Specs Avail. Price
UPA1-AS9Aspherical Lens Adapter, KGA Series, M9 x 0.5 Thd.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
UPA1-AS12Aspherical Lens Adapter, KGA Series, M12 x 0.5 Thd.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31