Mounted Aspheric Lens, Molded Glass, 6.50 mm, 15.29 mm FL, 350-700 nm

  • Lens Type
    Molded Glass Aspheric
  • Lens Shape
    Plano-Convex Aspheric
  • Diameter
    6.5 mm
  • Antireflection Coating
    350-700 nm
  • Coating Code
    -A
  • Lens Material
    D-ZK3
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    15.29 mm  
  • Edge Thickness (Te)
    0.250 mm  
  • Working Distance
    13.98 mm  
  • Design Wavelength
    780 nm
  • Diameter Tolerance
    ±0.015 mm
  • Clear Aperture
    5.00 mm
  • Cleaning
  • Numerical Aperture
    0.16