Mounted Aspheric Lens, Molded Glass, 6.325 mm, 3.10 mm FL, 350-700 nm

Specifications

  • Lens Type
    Molded Glass Aspheric
  • Lens Shape
    Bi-Convex Aspheric
  • Diameter
    6.35 mm
  • Antireflection Coating
    350-700 nm
  • Coating Code
    -A
  • Lens Material
    D-ZK3
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    3.10 mm  
  • Working Distance
    1.59 mm  
  • Design Wavelength
    830 nm
  • Diameter Tolerance
    ±0.015 mm
  • Clear Aperture
    5.00 mm
  • Cleaning
  • Numerical Aperture
    0.68  

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
M Series Standard Mirror MountsM1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
ULTIMA® Clear Edge Mirror MountsU100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150
Suprema® ZeroDrift™ Thermally Compensated Mirror MountsSU100TW-F2KMirror Mount, ZeroDrift, 25.4 mm, Two 100 TPI Knob, Low Wavefront Distortion
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$354

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Mounted Molded Glass Aspheric LensesUPA1-AS9Aspherical Lens Adapter, KGA Series, M9 x 0.5 Thd.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31