Our 400-700 nm N-BK7 round plano-convex cylindrical lenses are designed to focus or expand light within a single axis only. Applications include line illumination for metrology, laser scanning, spectroscopy, and diode laser beam shaping or profiling.
- 400-700 nm MgF2 anti-reflection coating
- 60-40 scratch-dig N-BK7 substrates
- Round optic with plano-convex lens shape See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX10-CCylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 12.5 mm FL, 400-700 nm | |||||
![]() | CKX11-CCylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 25 mm FL, 400-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX12-CCylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 50 mm FL, 400-700 nm | |||||
![]() | CKX15-CCylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 25 mm FL, 400-700 nm | |||||
![]() | CKX16-CCylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 50 mm FL, 400-700 nm | |||||
![]() | CKX18-CCylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 100 mm FL, 400-700 nm | |||||
![]() | CKX19-CCylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 125 mm FL, 400-700 nm | |||||
![]() | CKX20-CCylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 150 mm FL, 400-700 nm |
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- Size12.5 or 25 mm diameter
- Lens MaterialGrade A N-BK7
- Antireflection Coating400-700 nm
- Coating TypeVisible Single-Layer MgF2
- Coating Code-C
- Damage Threshold7 J/cm², 10 ns pulses, 20 Hz at 532 nm
- Surface Quality60-40 scratch-dig
- Center Thickness Tolerance±0.1 mm
- Cleaning
Features
N-BK7 Substrates for VIS and NIR Applications
N-BK7 is an excellent lens material for most visible and near infrared applications. It is the most common borosilicate crown optical glass, and it provides great performance at a good value. Its high homogeneity, low bubble and inclusion content, and straightforward manufacturability make it a good choice for transmissive optics. N-BK7 is also relatively hard and shows good scratch resistance. The transmission range for BK 7 is 380 to 2100 nm. It is not recommended for temperature sensitive applications, such as precision mirrors. For more information, refer to our optical materials technical note.
MgF2 Visible Antireflection Coating
Our single layer Magnesium Fluoride visible AR coating is the most common choice that offers extremely broad wavelength range at a reasonable price. It is standard on achromats and optional on our N-BK7 plano-convex spherical lenses and cylindrical lenses. Comparing to the uncoated surface, the MgF2 provides a significant improvement by reducing the reflectance to less than 1.5%. It works extremely well over a wide range of wavelengths (400 nm to 700 nm) at angles of incidence less than 15 degrees.
Circularize a Laser Diode Beam Profile
In a typical laser diode (a P-i-N diode), electrical current flows vertically between contacts on top of and below the semiconductor material substrate. Charge carrier combination and the resulting light emission occurs in the intrinsic region between the doped electrodes. A horizontal optical cavity is formed by cleaving the substrate and polishing the side faces. Fresnel surface reflections at these faces create optical feedback resulting in a lasing effect. Light emitted from a rectangular aperture typically takes on an elliptical beam profile with angle θ1 and θ2 along the major and minor axes. Two cylindrical lenses with focal lengths f2/f1 = θ1/θ2, each positioned their focal length away from the laser diode, may be used to produce a circular collimated beam output.












