Cylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 50 mm FL, 400-700 nm

N-BK7 Substrates for VIS and NIR Applications
N-BK7 is an excellent lens material for most visible and near infrared applications. It is the most common borosilicate crown optical glass, and it provides great performance at a good value. Its high homogeneity, low bubble and inclusion content, and straightforward manufacturability make it a good choice for transmissive optics. N-BK7 is also relatively hard and shows good scratch resistance. The transmission range for BK 7 is 380 to 2100 nm. It is not recommended for temperature sensitive applications, such as precision mirrors. For more information, refer to our optical materials technical note.
MgF2 Visible Antireflection Coating
Our single layer Magnesium Fluoride visible AR coating is the most common choice that offers extremely broad wavelength range at a reasonable price. It is standard on achromats and optional on our N-BK7 plano-convex spherical lenses and cylindrical lenses. Comparing to the uncoated surface, the MgF2 provides a significant improvement by reducing the reflectance to less than 1.5%. It works extremely well over a wide range of wavelengths (400 nm to 700 nm) at angles of incidence less than 15 degrees.
Circularize a Laser Diode Beam Profile
In a typical laser diode (a P-i-N diode), electrical current flows vertically between contacts on top of and below the semiconductor material substrate. Charge carrier combination and the resulting light emission occurs in the intrinsic region between the doped electrodes. A horizontal optical cavity is formed by cleaving the substrate and polishing the side faces. Fresnel surface reflections at these faces create optical feedback resulting in a lasing effect. Light emitted from a rectangular aperture typically takes on an elliptical beam profile with angle θ1 and θ2 along the major and minor axes. Two cylindrical lenses with focal lengths f2/f1 = θ1/θ2, each positioned their focal length away from the laser diode, may be used to produce a circular collimated beam output.
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- SizeØ25.0 mm
- Center Thickness (T<sub>c</sub>)4.24 mm
- Lens MaterialGrade A N-BK7
- Antireflection Coating400-700 nm
- Coating TypeMgF2
- Coating Code-C
- Damage Threshold7 J/cm², 10 ns pulses, 20 Hz at 532 nm
- Surface Quality60-40 scratch-dig
- Effective Focal Length (EFL)50.00 mm
- Back Focal Length (BFL)47.2 mm
- Center Thickness Tolerance± 0.1 mm
- Clear Aperture24.0 mm
- Cleaning
Resources & Downloads
3D Product Models
Software
CKX16-C_ZEMAX(1.1 kB, ZIP)
Other
CKX16-C RoHS Certificate(704.6 kB, PDF) MgF2 Raw Data.xlsx(63.2 kB, XLSX)
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX050AR.16Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 50.2mm, 650-1000nm | |||||
![]() | CKV050AR.14Cylindrical Lens, Plano-Concave, N-BK7, 50.8x19 mm, -50mm FL, 430-700nm | In Stock | ||||
![]() | CKX050AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 50.2mm, 430-700 nm | In Stock | ||||
![]() | CSX12Cylindrical Lens, Plano-Convex, UVFS, 12.5 mm, 50 mm FL, Uncoated | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













