Show Filters:
Showing 6 of 6 total products
Compatibility:
Compare Description Drawings, CAD & Specs PolarizationOutput PowerBeam Diameter (1/e2)Longitudinal Mode Avail. Price
Green HeNe Lasers - 543 nmN-LGP-173500:10.5 mW0.79 mm373 MHz
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,500
Green HeNe Lasers - 543 nmN-LGP-193500:11.0 mW0.86 mm320 MHz
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,950
Green HeNe Lasers - 543 nmN-LGP-393500:11.5 mW0.86 mm320 MHz
$3,450
Green HeNe Lasers - 543 nmN-LGR-151Random0.5 mW0.80 mm438 MHz
$2,500
Green HeNe Lasers - 543 nmN-LGR-173Random1.0 mW0.79 mm373 MHz
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,300
Green HeNe Lasers - 543 nmN-LGR-393Random2.0 mW0.86 mm320 MHz
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,700

Features

543 nm Output Power from 0.5 mW to 2.0 mW

We offer green HeNe lasers with output power levels ranging from 0.5 mW to 2.0 mW. The power supply is included with the green HeNe laser head.

HeNe Laser Mounting

ULM Series cylindrical laser mounts attach to 340-RC and 370-RC rod clamps and provide a convenient way to attach these HeNe lasers to Newport stages, tables, or breadboards. For N-LGP and N-LGR series, please mount the laser at either end of the body indicated by shading.

Random or 500:1 Polarization

We have models whose outputs are either polarized or randomly polarized. Due to the random fluctuation of the polarization state of the beam, it is not recommended to use a polarizer with a random polarization laser for applications where polarized light is required. The laser with the polarized output has a vertical polarization direction, when the shutter control is shown at the top. 

Optimized Cavity Mirror Performance

Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.

HeNe Laser Advantages

HeNe Lasers use a mixture of Helium and Neon gas as the gain medium excited by an electrical discharge. Helium Neon gas lasers are based on a mature and well understood technology that offers a cost effective laser source with fundamental Gaussian beam quality, and ease of use. Green HeNe lasers offer a stable optical output over lifetimes greater than 10,000 hours and are insensitive to optical feedback.

Applications

  • Alignment
  • Metrology
  • Velocimetry
  • Cytometry
  • Confocal microscopy
  • DNA micro array analysis

Accessories

HeNe Laser Mounts

Compare Description Drawings, CAD & Specs Avail. Price
HENE-ADPTHeNe Laser Adapter, SM1 and C-Mount Thread
$90
ULMCylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$143
ULM-TILT-MCylindrical Laser Mount, 1.0-1.75 in. Diameter, SM-13 Micrometers
$516
ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters$379

Resources

Application Notes