HeNe Laser, Green, 543 nm, 1.0 mW, Random Polarization, CE

  • Operating Wavelength
    543.5 nm
  • Polarization
    Random
  • Output Power
    1.0 mW
  • Longitudinal Mode
    373 MHz
  • Beam Diameter (1/e2)
    0.79 mm
  • Beam Divergence Full Angle
    0.88 mrad
  • Beam Drift, Long Term
    <0.03 mrad
  • CDRH Class
    IIIa
  • Size
    455.9 x Ø44.2 mm
  • Noise
    <2.8% P-P
  • Spatial Mode
    >90% TEM00
  • Power Requirements
    120/240 VAC 50/60 Hz
  • Power Supply Size
    128.3 x 60.9 x 133.4 mm