The economical F-COL Series Pigtail Fiber Collimators consist of a fiber pigtail precisely aligned to a Gradient Index (GRIN) lens assembly, which is ideal for collimated light applications.
- Singlemode or multimode
- Bare fiber, FC/PC or FC/APC pigtailed collimators
- Low insertion loss and back-reflection
- Environmentally stable, small, and economical package See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-COL-62-13 | |||||
![]() | F-COL-62-13-FCPC | |||||
![]() | F-COL-62-15 | |||||
![]() | F-COL-9-13 | |||||
![]() | F-COL-9-13-FCAPC | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-COL-9-13-FCUPC |
Features
Single-mode and Multimode Collimators Available
Our single-model collimators comes pigtailed with 9/125 µm single-mode fiber and our multimode collimators come pigtailed with 62.5/125 µm multimode fiber.
FC/PC, FC/APC or Bare Fiber Pigtails
Pigtailed fiber optic isolators come with a bare fiber pigtail, or a fiber pigtail with a FC/UPC or FC/APC connector.
Applications
Applications for a single fiber collimator include laser beam delivery systems, as well as coupling the output of a fiber into a detector. Applications of pairs of collimators include beam expansion systems for lab applications, as well as fiber-to-fiber coupling in compact components.