Compare Description Drawings, CAD & Specs Avail. Price
DC Servo Goniometer with CONEX-CC ControllerCONEX-BGS50CCMotorized Goniometer, BGS50CC Integrated with CONEX-CC controller
In Stock
$7,197

Specifications

  • Travel Range
    ±30°
  • Centered Load Capacity
    20 N
  • Maximum Speed
    10°/s
  • Minimum Incremental Motion
    0.50 mdeg
  • Drive Type
    DC servo
  • Drive Mechanism
    Ground worm gear
  • Limit Switches
    Mechanical, at ± 30°
  • Origin Repeatability
    ±2.5 mdeg
  • Feedback
    Motor mounted rotary encoder, 2,048 cts/rev
  • Bearings
    Ball bearings
  • Control Loop
    Floating point digital PID loop with velocity and friction feedforward, 2 kHz servo rate
  • Rotation Axis Height
    20 mm
  • Weight
    0.8 kg
  • Cable Length
    3 m
  • MTBF
    20,000 h

Features

Scalable Architecture

The CONEX-BGS50CC can be connected via daisy chain to create multi-axis systems. For added convenience, the power can be shared with up to 5 modules using the optional CONEX-PS-CB power chain cable. This allows for a convenient low cost multi-axis system. Additionally, analog and digital inputs can be implemented into the controller through the CONEX-IOD.

Complete Your Conex System

is an essential need to supply power to your Conex devices and it is purchased separately. The supplied power can be shared by modules using the optional power chain cable; one cable is included in this kit and additional cables can be purchased separately.

We also offer the base plate which is used to securely mount up to 6 CONEX-AGP motion controllers to save you space and bring you convenience.

Out-of-the-box Control

For out-of-the box control, the CONEX-CC is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI.

Linear Amplifier

Low-noise linear amplifier of the CONEX-CC provides the optimum drive solution for low-power DC motors delivering smoother motion, with less electrical noise and significantly less motor heating.

DC Motor with Rotary Mounted Encoder

The BGS50CC uses a miniature DC servo motor with a motor mounted rotary encoder, reduction gear and belt drive which folds the motor. The result is a very small and lightweight package providing very high MIM of 0.0005°.

Accessories

Similar

Compare Description Drawings, CAD & Specs Avail. Price
CONEX-PR50CCMotorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller
In Stock
$3,260
BGS50CCMotorized Goniometer, ±30° Travel Range, DC Motor Drive, BGS50
In Stock
$6,479
CONEX-SR50CCMotorized Rotation Stage, SR50CC Integrated with CONEX-CC Controller$4,277

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers
In Stock
$106
CONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers
In Stock
$137
CONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$66
Notes:
  1. Power Supply sold separately.
  2. A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.