Compare Description Drawings, CAD & Specs Avail. Price
Battery Biased Fiber-Optic Detectors818-BB-35FFiber-Optic Detector, 1000-1650 nm Battery Biased InGaAs Detector, 15 GHz, FC/UPC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,850
Battery Biased Fiber-Optic Detectors818-BB-45FFiber-Optic Detector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz, FC/UPC
$1,650
Battery Biased Fiber-Optic Detectors818-BB-51FFiber-Optic Detector, 830-2150 nm Battery Biased Extended InGaAs, 10 GHz, FC/UPC$1,840

Specifications

Features

Biased InGaAs Fiber-Optic Detector

The 818-BB-35F features a 0.032 mm diameter battery biased InGaAs photodetector with a wavelength range of 1000 to 1650 nm.  The detector is coupled to a 1 meter singlemode SMF 28e fiber with a FC/UPC connector. The PIN Photodetector utilizes the photovoltaic effect to convert optical power into an electrical current.

Battery Biased GaAs Fiber-Optic Detector

The 818-BB-45F features a high speed 0.04 mm diameter battery biased GaAs photodetector with a wavelength range of 400 to 900 nm. The detector is coupled to a 1 meter singlemode SMF 28e fiber with a FC/UPC connector.

Extended InGaAs Fiber-Optic Detectors

The 818-BB-51F features a high speed 0.04 mm diameter battery biased Extended InGaAs photodetector with an extended wavelength range of 1475 to 2100 nm allowing monitoring of Thulium (Tm) and Holmium (Ho) doped lasers and other NIR lasers. The detector is coupled to a 1 meter singlemode SMF 28e fiber with a FC/UPC connector.

DC to 12.5 GHz Bandwidth

Frequency response of the 818-BB-51F

All of these high speed battery biased fiber-optic detectors offer a 3 dB bandwidth from DC to 12.5 GHz.  The Frequency response of the 818-BB-51F is shown below.

Measure Pulsewidth or Frequency Response

These high speed detectors make a great fiber-optic front end for a scope or spectrum analyzer. When terminated into 50Ω into an oscilloscope, the pulse width of a laser can be measured. When terminated into a spectrum analyzer, the frequency response of a laser can be measured.

Optical Post Mounting

An 8-32 threaded hole at the bottom of 818-BB biased photoreceivers allows for optical post mounting.

Handle With ESD Care

These detectors are very susceptible to damage by electrostatic discharge (ESD). Please use ESD protective measures, like the , when unpacking and handling these devices.

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
1225Connector Adapter, Male SMA to Female BNC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$86
1226Connector Adapter, Female SMA to Male BNC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$86
1227NFFlexible Cable, 40 GHz, Wiltron K Male to Female, 24 in. Length
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$302