Show Filters:
Showing 10 of 60 total products
Compatibility:
Select
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
Standard Bandpass Filters10BPF10-310Bandpass Filter, 25.4 mm, 310±2 nm Center, 11±2 nm FWHM
In Stock
$513
Standard Bandpass Filters10BPF10-320Bandpass Filter, 25.4 mm, 320±2 nm Center, 12±2 nm FWHM
In Stock
$523
Standard Bandpass Filters10BPF10-330Bandpass Filter, 25.4 mm, 330±2 nm Center, 11±2 nm FWHM
In Stock
$389
Standard Bandpass Filters10BPF10-340Bandpass Filter, 25.4 mm, 340±2 nm Center, 12±2 nm FWHM
In Stock
$388
Standard Bandpass Filters10BPF10-350Bandpass Filter, 25.4 mm, 350±2 nm Center, 11±2 nm FWHM
In Stock
$388
Standard Bandpass Filters10BPF10-360Bandpass Filter, 25.4 mm, 360±2 nm Center, 11±2 nm FWHM
In Stock
$388
Standard Bandpass Filters10BPF10-370Bandpass Filter, 25.4 mm, 370±2 nm Center, 12±2 nm FWHM
In Stock
$388
Standard Bandpass Filters10BPF10-380Bandpass Filter, 25.4 mm, 380±2 nm Center, 12±2 nm FWHM
In Stock
$377
Standard Bandpass Filters10BPF10-390Bandpass Filter, 25.4 mm, 390±2 nm Center, 12±2 nm FWHM
In Stock
$377
Standard Bandpass Filters10BPF10-400Bandpass Filter, 25.4 mm, 400±2 nm Center, 10±2 nm FWHM
6 Weeks
$151

Specifications

  • Type
    Bandpass Filter
  • Size
    25.4 mm diameter
  • Size Tolerance
    +0/-0.5 mm
  • Surface Quality
    80-50 scratch-dig
  • Humidity Resistance
    Per MIL-STD-810E, method 507.3, procedure III, modified to 5 cycles
  • Clear Aperture
    20.2 mm
  • Temperature Range
    -50 to 100°C
  • Wavelength Shift with Temperature
    0.01 to 0.02 nm/°C

Features

Scribed and Laminated Construction

Scribed and laminated soft coating construction is a commonly used construction for bandpass and edge filters. Optical filter components are coated onto separate substrate plates. These plates are then scribed to remove the film symmetrically around the required specified active film areas of the optical filters to be produced from the plate. The scribed plates are subsequently laminated together with a moisture resistant epoxy. A glass-epoxy-glass seal is formed in the scribed areas forming the best possible barrier to moisture penetration. Filters are cut through the scribed area to their finished size using diamond cutting tools. Additional moisture barriers may be applied to the cut filters if necessary to achieve extended life requirements.

Bandpass Filter Transmission Curves

A bandpass filter is defined by the pass band region. The two wavelengths in the bandpass where the transmittance is equal to 50% of peak transmittance are called the half-power wavelengths. The bandwidth is the difference between the half-power wavelengths which is called the full width at half maximum (FWHM). A center wavelength is defined by calculating the average of the two half-power wavelengths. The band shape is usually defined as a multiple of the BW or FWHM, and it defines the rate of attenuation with respect to wavelength change along the slopes of the bandpass.  Please see the individual product page for the transmission curve.  

Optical Filter Mounts