The Agilis™ Piezo Optical Mounts are high precision optical mounts featuring Newport’s proprietary non-resonant Agilis piezo motor. With outstanding adjustment sensitivity, convenient programmable operation, and compact design, Agilis optical mounts provide robust motion performance.
- Outstanding adjustment sensitivity
- Limit switch versions for repeatability and safety
- Vacuum-compatible versions
- Set-and-forget long-term stability See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-M050LMotorized Optical Mount, Piezo, 0.5 in. Diameter, Limit Switches | 4 Weeks | ||||
![]() | AG-M050LV6Piezo Mirror Mount, 0.5 in., Limit Switches, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M050NPiezo Optical Mount, Compact, 0.5 in. Optics | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M050NV6Piezo Optical Mount, Compact, 0.5 in. Optics, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100LPiezo Optical Mount, Compact, 1.0 in. Optics, Limit Switches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100LV6Piezo Mirror Mount, 1.0 in., Limit Switches, Vacuum Compatible | In Stock | ||||
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100NV6Piezo Optical Mount, Compact, 1.0 in. Optics, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Motorized Axes2
- Angular Range±2°
- Thread Type8-32 (M4) CLR
- Cable Length1.2 m
- Connector Type4-wire mini-DIN
- Optic Thickness0.16 to 0.24 in. (4 to 6 mm)
- Accuracy0.05° for AG-M050L(V6) and AG-M100L(V6)
Features
Limit Switch for Repeatability
The
Position Sensor Available
The
Set-and-Forget Long-Term Stability
Accessories
Agilis Controllers and Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8PCMotor Controller, Piezo, 8-Axis, Agilis™, OEM, USB/RS232/RS485 | |||||
![]() | AG-UC2Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held | In Stock | ||||
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-MD4-1.2Extension Cable, Agilis™, 1.2 m Length, 4-wire mini-DIN connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Agilis Mount with Conex Controller
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-AG-M100DPiezo Motor Mirror Mount, Absolute Positioning, Integrated Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Literature
Agilis Data Sheet(1.3 MB, PDF) Agilis Series Piezo Motor Driven Positioners(752.4 kB, PDF) Nanopositioning Solutions(9.3 MB, PDF) Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
Manuals
Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)



















