Sorry, this product is no longer offered for sale. The recommended replacement product is SA2-11.

Optical Breadboard Plate, 12 x 12 x 0.5 in., Solid Aluminum, LaserClean

Specifications

  • Width
    12 in.
  • Length
    12 in.
  • Thickness
    0.5 in.
  • Working Surface
    Low reflective anodized aluminum
  • Surface Flatness
    ±0.02 in.
  • Microlocks
    No
  • Mounting Holes
    1/4-20
  • Number of Counterbored Holes
    Four 1/4 in. Located at corners - Inset 0.5" from edge
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in. borders
  • Core Design
    Solid Aluminum
  • Weight
    7 lb

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Sorbothane Breadboard Vibration IsolatorsSA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, 1/4-20
In Stock
$24
Sorbothane Breadboard Vibration IsolatorsSA2-FT-50Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
90 Degree Optical Breadboard Mounting BracketsSA2-BRKT-690 Degree Mounting Bracket, 6 in., SA2 Series Breadboards
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$143
90 Degree Optical Breadboard Mounting BracketsSA2-BRKT-1290 Degree Mounting Bracket, 12 in., SA2 Series Breadboards$246
90 Degree Optical Breadboard Mounting BracketsSA2-BRKT-1890 Degree Mounting Bracket, 18 in., SA2 Series Breadboards
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$351