Sorry, this product is no longer offered for sale. The recommended replacement product is LH-1A.
Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 1.0 in. Axis Height

The LH-1 Fixed Lens Mount is a convenient and economical solution for mounting 1 inch (25.4 mm) lenses and beamsplitters. The lens mount consists of a threaded holder with a Delrin retaining ring to hold the optic firmly, but gently. The holder incorporates 8-32 and M4 threaded mounting holes for post mounting on both English and Metric SP and MSP Series posts. The front of the holder also has two clearance holes, which can be used for face mounting or used with a threaded rod to form low-cost lens systems (not supplied).
Specifications
- TypeFixed Lens Mount
- Optic Diameter25.4 mm
- Optical Axis Height25.4 mm
- AdjustmentsFixed
- Thread Type8-32 and M4
Resources & Downloads
Other
LH-1 RoHS Certificate(277.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPV-1Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX079AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 38.1 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX046AR.14Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 25.4 mm EFL, 430-700nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC049Achromatic Doublet Lens, Visible, 25.4 mm, 88.9 mm EFL, 400-700 nm | In Stock | ||||
![]() | KPX106AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 200 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












