Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 200 mm EFL, 650-1000 nm

The KPX106AR.16 N-BK7 Precision Plano-Convex Lens is a 650 to 1000 nm anti-reflection coated, 1 inch (25.4 mm) diameter, N-BK7 plano-convex lens with an effective focal length of 200 mm. It has = λ/4 surface irregularity, 40-20 scratch-dig, and is designed to meet the demanding requirements of laser electro-optic applications. It is manufactured from fine annealed optical glass and polished to tight tolerances using master test plates ensures minimum wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. N-BK7 is an excellent material for most visible and near infrared applications. It is the most common optical glass, and it provides great performance at a good value.
Specifications
- Lens ShapePlano-Convex
- Diameter25.4 mm
- Lens MaterialN-BK7
- Antireflection Coating650-1000 nm
- Coating TypeNIR Multilayer
- Coating CodeAR.16
- Damage Threshold7.5 J/cm2, 10 ns pulses, 10 Hz at 1064 nm
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#7.8
- 200 mm
- 197.50 mm
- 103.360 mm
- 3.0 mm
- 3.783 mm
- Principal Plane 2 (P<sub>2</sub>)-2.49 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
3D Product Models
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Software
KPX106AR.16 Zemax File(5.3 kB, ZMX)
Other
KPX106AR.16 RoHS Certificate(707.1 kB, PDF) AR.16 Raw Data.xlsx(100.4 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPC028AR.16Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -200 mm EFL, 650-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX076AR.16Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 200 mm EFL, 650-1000nm | In Stock | ||||
![]() | SBX034AR.16Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 200 mm EFL, 650-1000nm | |||||
![]() | KBC031AR.16Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -200 mm EFL, 650-1000nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX100AR.16Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 150 mm EFL, 650-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX109AR.16Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 250 mm EFL, 650-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX118AR.16Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 500 mm EFL, 650-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX094AR.16Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 100 mm EFL, 650-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC034AR.16Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -100 mm EFL, 650-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












