Motor Controller, Piezo, 8 Axis, Agilis™

The AG-UC8 Agilis™ Controller provides USB computer control of up to eight Agilis axes. Power is supplied through the same USB port used for communication. USB hubs may also be used for powering and communication, but must provide the required 5 V supply, e.g. must feature an external power supply. Two holes in the controller allow stacking of several controllers and attachment to optical tables.
Resources & Downloads
Software
AG-UC2-UC8-3.0.0(3.6 MB, ZIP)
Technical Notes
Agilis Step Size vs. Actual Motion(197.2 kB, PDF) MKS GUI’s and Microsoft.NET Framework 3.5 SP1(1.4 MB, PDF)
Literature
Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
2D Product Drawings
AG-UC8-S(145 kB, PDF)
Manuals
AG-UC2-UC8 Applet Manual(387.2 kB, PDF) AG-UC2-UC8 Command Library API Manual(226.3 kB, PDF) Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100V6Motorized Rotation Stage, Piezo, 1.0 in., Vacuum Compatible, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100LPiezo Optical Mount, Compact, 1.0 in. Optics, Limit Switches | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-LS25V6Piezo Linear Stage, 12 mm travel, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M050NPiezo Optical Mount, Compact, 0.5 in. Optics | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 339233Angle Bracket, 90 Degree, Closed Corner, UMR3 Stages, EQ3.02 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M050LMotorized Optical Mount, Piezo, 0.5 in. Diameter, Limit Switches | In Stock | ||||
![]() | AG-MD4-1.2Extension Cable, Agilis™, 1.2 m Length, 4-wire mini-DIN connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














