Sorry, this product is no longer offered for sale. It was discontinued on Apr 17, 2015 For recommended replacements see lamp-housings.   The recommended replacement product is 66923.

Xe & Hg(Xe) Research Source, UVFS, 2.7in Collimated, F/0.7, 3 Inch

Specifications

  • Lamp Wattage
    200 - 500 W
  • Output Beam Size
    69 mm  
  • Condenser Type
    F/0.7 four element borosilicate fused silica Aspherab®
  • F/#
    F/0.7
  • Output Beam
    Collimated
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.2  
  • Flange Series Size
    3 inch  

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Mercury-Xenon Arc Lamps6290Mercury-Xenon Arc Lamp, 200 W, Ozone Free
In Stock
$830
Xenon Arc Lamps6259Xenon Arc Lamp, 300 W, 0.7 x 2.4 mm Effective Arc Size
In Stock
$1,040
Xenon Arc Lamps6258Xenon Arc Lamp, 300 W, Ozone Free
In Stock
$785
Mercury-Xenon Arc Lamps66142Mercury-Xenon Arc Lamp, 500 W
In Stock
$1,770