Holographic diffraction gratings are optically generated by recording an interference pattern on a photoresist coated substrate. They provide excellent wavefront flatness and high efficiency for a single polarization plane. Compared with ruled gratings, holographic gratings do not display periodic errors or ghosts.
- 3600 grooves per mm
- 200 nm nominal blaze wavelength
- 130 nm - 500 nm recommended spectral region
- Low modulation
- Master 5189 default, others special upon request See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 33025FL01-510H | |||||
![]() | 33066FL01-510H | |||||
![]() | 33009FL01-510H | |||||
![]() | 33067FL01-510H | |||||
![]() | 33010FL01-510H |
Configuration Options
If you don't find anything above that fits your application, submit a quote request to get a quote based on your requirements.
Diffraction Grating Part Number Format: AA BBB CC DD - EEE x
| Grating Type Code AA | Diffraction Grating Type | |
|---|---|---|
| 33 | Diced | |
| 53 | One-for-one | |
| Size Code BBB | Substrate Dimensions (mm) | Ruled Area (mm) |
| 108 | 16.5 x 58 x 10 | 12 x 52 |
| 004 | 30 x 30 x 10 | 26 x 26 |
| 066 | 28.5 x 58 x 10 | 23 x 52 |
| 107 | 40 x 40 x 10 | 36 x 36 |
| 060 | 25 x 100 x 16 | 20 x 96 |
| 067 | 50 x 50 x 10 | 46 x 46 |
| 022 | 30 x 110 x 16 | 26 x 102 |
| 006 | 58 x 58 x 10 | 52 x 52 |
| 009 | 68.6 x 68.6 x 9.1 | 64 x 64 |
| 119 | 68 x 68 x 6 | 64 x 64 |
| 114 | 50 x 100 x 16 | 46 x 96 |
| 033 | 76 x 76 x 16 | 70 x 70 |
| 010 | 76 x 85 x 16 | 70 x 79 |
| 013 | 90 x 90 x 16 | 84 x 84 |
| 015 | 110 x 110 x 16 | 102 x 102 |
| 017 | 110 x 135 x 25 | 102 x 128 |
| 020 | 135 x 165 x 30 | 128 x 154 |
| 025 | 110 x 220 x 30 | 102 x 204 |
| 027 | 135 x 220 x 35 | 128 x 204 |
| 028 | 165 x 220 x 35 | 154 x 206 |
| Substrate Material Code CC | Substrate Material | |
| AL | Aluminum | |
| BF | Borosilicate float or equivalent | |
| BK | BK-7 glass or equivalent | |
| CU | Copper | |
| FL | Float glass | |
| FS | Fused silica or equivalent | |
| LE | Low-expansion glass | |
| SP | Special glass (unspecified) | |
| TB | BK-7, transmission grade | |
| TF | Fused silica, transmission grade | |
| UL | Corning ULE® glass | |
| ZD | Schott Zerodur® | |
| Coating Type Code DD | Coating Material | Application |
| 01 | Aluminum (Al) | General purpose applications. |
| 02 | Gold (Au) | Offers higher reflectivity in the infrared. |
| 03 | Magnesium Fluoride on Aluminum (MgF2 on Al) | Prevents oxidation of aluminum coating, which helps maintain high reflectivity in the ultraviolet over time. |
| 06 | Protected Silver (Ag) | Offers higher reflectivity in the visible and near infrared. Silver is protected from tarnishing by a dielectric coating, which helps maintain reflection over time. |
| 09 | Silicon Dioxide on Aluminum (SiO2 on Al) | Prevents oxidation of aluminum coating, which helps maintain high reflectivity in the ultraviolet over time. |
| Master Grating Code EEEx | Master Grating Type and Groove Parameters | |
| 510H | Plane holographic, 3600 grooves per mm, 200 nm nominal blaze wavelength (1st order Littrow), 130 nm - 500 nm recommended spectral region | |
Newport is pleased to discuss special and unusual applications that are not addressed by our build to order catalog diffraction gratings. In some instances, none of the hundreds of master gratings we have in stock meet specifications, so a new master may be required. Please see Custom Diffraction Gratings for additional information on our capabilities.
Grating Information
Diffraction Efficiency and Polarization Effects
Holographic diffraction gratings can have very high diffraction efficiency, even above that of flat aluminum reflectors, at the design wavelengths and orientation. Diffraction efficiency is highly dependent on the polarization state. Planar holographic gratings typically feature narrower spectral bandwidth, and have their peak efficiency at a shorter wavelength for P-polarization compared to S-polarization. For laser cavity applications this property may be used to feed light from a specifically chosen wavelength and polarization state back into the laser gain medium to control the output of the laser. Conversely, applications such as spectrometers designed to operate using unpolarized light may require the use of two gratings in conjunction with a polarizing beamsplitter to obtain optimum results.
Blazed Holographic Grating Construction
Holographic diffraction gratings typically have a sinusoidal surface profile generated optically by recording an interference pattern onto a photoresist-coated substrate. The photoresist is then coated with a vacuum deposited metal layer to produce a master grating, which may be used as a mold to produce replicated gratings. The final product typically consists of a substrate, a resin bonding layer, a patterned metal reflective layer, and a protective over coating. Holographic blazed gratings are generated by bombarding a holographically produced master with an angled beam of ions to etch the sinusoidal surface profile into a symmetric triangular profile. Holographic gratings are ideal for use in spectroscopy systems requiring very high resolution.
Ultrafast Pulse Amplification
Optimum Grating Orientation
Handling Diffraction Gratings
Float Glass Substrate
Dual Grating Compressor Setup Example
Two gratings and a mirror are used in the classic Mourou-Strickland setup, to fashion a basic ultrafast beam compressor. Gratings are typically chosen when a large amount of dispersion is required and can be used in higher energy applications because they are reflective. See the parts list of the shown setup example below.
| Model Number | Description | Quantity |
| TBD | Your Choice of Diffraction Grating | 2 |
| Diffraction Grating Mount | 2 | |
| Rotation Stage | 2 | |
| Linear Stage | 1 | |
| 2 in. Silver Mirror | 1 | |
| Mirror Mount | 1 | |
| Optical Post, 2 in. | 1 | |
| Optical Post, 3 in. | 2 | |
| Post Holder, 2 in. | 2 | |
| Post Holder, 3 in. | 1 |
Custom Diffraction Gratings
Newport is pleased to discuss special and unusual applications that are not addressed by our build to order catalog diffraction gratings. In some instances, none of the hundreds of master gratings we have in stock meet specifications, so a new master may be required. Please see Custom Diffraction Gratings for additional information on our capabilities.
Resources
Selection Guides
Application Notes
Technical Notes
Master Gratings vs. Replica Gratings(269.6 kB, PDF) Diffraction Grating Part Number System Diffraction Grating Physics Guidelines for Specifying Diffraction Gratings Handling Diffraction Gratings The Blaze Arrow Scattered Light and Stray Light in Diffraction Gratings Determination of the Blaze Wavelength Measurement of Polarization-Dependent Loss for Plane Diffraction Gratings The Grating Equation Diffraction Orders










