Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Controller CardsLDC-3916372Combination Driver & TEC Module, 500mA, 6V, 9W TEC, LDC-3908/3916
In Stock
$2,495
Laser Diode Controller CardsLDC-3916374Combination Driver & TEC Module, 1000mA, 6V, 9W TEC, LDC-3908/3916
In Stock
$2,380
Laser Diode Controller CardsLDC-3916376Combination Driver & TEC Module, 1500mA, 4.75V, 9W TEC, LDC-3908/3916
In Stock
$2,630

Specifications

  • Type
    LDC-3908/3916 Controller Card
  • TE Current Range
    -1.50 to +1.50 A
  • TE Voltage Range
    -7.00 to +7.00 V
  • TE Output Power
    9 W
  • Temperature Range
    -99.9 to 199.9°C
  • Laser Current Accuracy
    ±0.1% of FS
  • Current Output 24 h Stability
    50 ppm FS
  • Current Output 1 h Stability
    20 ppm FS
  • External Modulation Low Bandwidth
    30 kHz
  • Forward Voltage Accuracy
    ±7mV
  • Forward Voltage Resolution
    10 mV
  • TEC Current 24h Stability
    <±0.01°C
  • TEC Current 1h Stability
    <±0.007°C
  • TEC Ripple/Noise (rms)
    <1 mA
  • Photodiode Current Range
    0 -5000 µA
  • Photodiode Current Resolution
    0.1 µA

Features

Setting the Standard in Laser Diode Protection

Laser diodes are extremely sensitive to electro-static discharge, excessive current levels, current spikes, or transients from power surges or other laboratory equipment. One of the most important features we have implemented into each instrument is the ILX Lightwave proven laser diode protection standards. These standards have led to advanced protection features such as intermittent contact detection, adjustable compliance voltage limit, and 4-wire voltage measurement for precise laser diode forward voltage measurement. In addition, the current limit setting is independent of the voltage drop of the device connected to the laser output. Because the current limit circuitry is fully independent of the main current control, the current limit can be adjusted safely, even while the laser output is active. For more information about these protection features, please see our “Protecting Your Laser Diode" application note.

Four-Wire Voltage Sense

These Modular Laser Diode Cards have a 4-wire voltage sense feature. The laser voltage is sensed through a pair of connections that is separate from the laser current drive connections. This allows a more accurate laser voltage reading for the voltage limit feature. All four of these pins must be connected for the module to operate.

Electrically Isolated Photodiode Connections

Many laser diode modules contain an internal photodiode that monitors the back-facet emission of the laser. Usually, this photodiode is internally connected to either the laser anode or cathode. The photodiode and laser connections to these cards are electrically isolated from ground and each other. So, if a 4-pin connection is made (no common connections), no additional jumpers are required.

Grounding Considerations

The laser outputs of these laser diode cards are isolated from chassis ground allowing either output terminal to be grounded at the user's option.

Powerful GPIB Interface

Newport's Modular Laser Diode Cards' response to sensing the various limits can be controlled via the GPIB interface. Most high limit responses can be set to either turn off the source or just give a limit warning through the GPIB interface.