Concave Mirror, Broadband Metallic, 250 mm Focal Length, 480-20,000 nm

The 05DC500ER.2 protected silver concave mirror is used for focusing, collecting, and imaging with no chromatic aberration. This mirror can be used to manipulate laser beams or other broadband sources. This family of mirrors are available in three sizes, 12.7, 25.4, and 50.8 mm diameter, with radii of curvature from 25-2000 mm. This mirror is 12.7 mm in diameter, with an EFL of 250 mm and coated for a wavelength range of 480-20,000 nm.
Specifications
- Wavelength Range480-20000 nm
- Mirror ShapeConcave
- Diameter12.7 mm
- Effective Focal Length (EFL)250 mm
- F/#19.7
- Radius of Curvature (R)-500 mm
- MaterialBorofloat® 33
- Coating TypeProtected Silver
- Coating CodeER.2
- Angle of Incidence0-15°
- ReflectivityRavg>96%, Rmin>93% @ 480-1100 nm;Ravg>98.5%, Rmin>97% @ 1.1-20 µm
- Damage Threshold1 J/cm² with 10 ns pulses at 1064 nm, 20Hz
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/4 at 632.8 nm
- Back SurfaceFine ground
- Edge Thickness (T<sub>e</sub>)3.18 mm
- Center Thickness (T<sub>c</sub>)3.14 mm
- Thickness Tolerance±0.25 mm
- Diameter Tolerance+0/-0.13 mm
- Wedge≤0.03 mm
- Chamfers0.25–0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

Resources & Downloads
Other
05DC500ER.2 RoHS Certificate(703.5 kB, PDF) ER.2 Raw Data.xlsx(205.4 kB, XLSX)
2D Product Drawings
05DC Series Drawing(100.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05DC500AL.2Concave Mirror, Broadband Metallic, 250 mm Focal Length, 250-600 nm | In Stock | ||||
![]() | 05DC500ER.1Concave Mirror, Broadband Metallic, 12.7 mm, 250 mm Focal Length, 450-700 nm | In Stock | ||||
![]() | 20DC500AL.2Concave Metallic Mirror, 50.8 mm, 250 mm Focal Length, 250-600 nm | In Stock | ||||
![]() | 10DC500ER.2Concave Metallic Mirror, 25.4 mm, 250 mm Focal Length, 480-20,000 nm | |||||
![]() | 20DC500ER.2Concave Metallic Mirror, 50.8 mm, 250 mm Focal Length, 480-20,000 nm | 5 Weeks | ||||
![]() | 10DC500ER.1Concave Metallic Mirror, 25.4 mm, 250 mm Focal Length, 450-700 nm | In Stock | ||||
![]() | 10DC500AL.2Concave Metallic Mirror, 25.4 mm, 250 mm Focal Length, 250-600 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M05Mirror Mount, 0.5 in., Keying Pin Holes, 2 Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





