Show Filters:
Showing 10 of 11 total products
Compatibility:
Select
Select
Select
Select
Compare Description Drawings, CAD & Specs TypeHeightThread TypePack Quantity Avail. Price
Post Spacers, Extenders and Mounting AccessoriesSP-0.031-S-10Pedestal Spacer0.79 mm8-32 (M4) CLR10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Post Spacers, Extenders and Mounting AccessoriesSP-0.063-S-10Pedestal Spacer1.6 mm8-32 (M4) CLR10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Post Spacers, Extenders and Mounting AccessoriesSP-0.125-S-10Pedestal Spacer3.2 mm8-32 (M4) CLR10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Post Spacers, Extenders and Mounting AccessoriesSP-0.25-S-10Pedestal Spacer6.35 mm8-32 (M4) CLR10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Post Spacers, Extenders and Mounting AccessoriesSP-0.5EPedestal Extension12.7 mm8-321
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.80
Post Spacers, Extenders and Mounting AccessoriesSP-1EPedestal Extension25.4 mm8-321
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11.30
Post Spacers, Extenders and Mounting AccessoriesSP-BZPedestal Base25.4 mm1/4-201
In Stock
$14.20
Post Spacers, Extenders and Mounting AccessoriesM-SP-0.5EPedestal Extension12.7 mmM41
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.80
Post Spacers, Extenders and Mounting AccessoriesM-SP-1EPedestal Extension25.4 mmM41
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11.30
Post Spacers, Extenders and Mounting AccessoriesM-SP-BZPedestal Base25.4 mmM61
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$14.20

Features

Extenders and Spacers for a Wide Variety of Heights

SP-E Pedestal extenders are available in fixed standard heights of 0.5 in. (8-32 thread type and 12.7 mm diameter) and 1.0 in. (8-32 thread type and 12.7 mm diameter.) For custom mounting heights, precision spacers are also available in four thicknesses, the thinnest of which is just 1/32 in. (0.8 mm) thick. 

Magnetic Pedestal Base Adapter

(M-) SP-BZ pedestal base adapter is designed to convert a SP mounting post to a pedestal. It has a magnet located in the base to steady the post prior to securing it to an optical table by SP-F clamping fork. This feature allows experimenters to securely position their optical mounts prior to clamping them down. Not only does the magnetic base reduce the potential for damaging optical components, it also greatly increases the speed and efficiency with which an experiment can be set up.

Miniature Clamping Fork

The SP-F is a miniature all-stainless-steel clamping fork, designed to be used with the SP-Z series of miniature pedestal posts. Unlike other miniature post forks, the SP-F is designed to be used on industry standard 1/4-20 (M6) threaded optical tables and breadboards. 

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
SP-KTPrecision Spacer Kit, 0.5 and 1.0 in. Posts and Pedestals
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$284