Show Filters:
Showing 10 of 54 total products
Compatibility:
Select
Select
Select
Select
Select
Compare Description Drawings, CAD & Specs DiameterAntireflection CoatingThicknessSurface FlatnessSurface Quality Avail. Price
UV Fused Silica Optical Windows05QW40-3012.7 mmUncoated6.0 mmλ/20 @ 632.8 nm10-5 scratch-dig
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$143
UV Fused Silica Optical Windows05QW40-30AR.1012.7 mm245-440 nm6.0 mmλ/20 @ 632.8 nm10-5 scratch-dig
$177
UV Fused Silica Optical Windows05QW40-30AR.1412.7 mm430-700 nm6.0 mmλ/20 @ 632.8 nm10-5 scratch-dig
$150
UV Fused Silica Optical Windows05QW40-30AR.1612.7 mm650-1000 nm6.0 mmλ/20 @ 632.8 nm10-5 scratch-dig
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$167
UV Fused Silica Optical Windows05QW40-30AR.1812.7 mm1000-1550 nm6.0 mmλ/20 @ 632.8 nm10-5 scratch-dig
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$167
UV Fused Silica Optical Windows10QW40-3025.4 mmUncoated6.0 mmλ/20 @ 632.8 nm10-5 scratch-dig
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$197
UV Fused Silica Optical Windows10QW40-30AR.1025.4 mm245-440 nm6.0 mmλ/20 @ 632.8 nm10-5 scratch-dig
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$237
UV Fused Silica Optical Windows10QW40-30AR.1425.4 mm430-700 nm6.0 mmλ/20 @ 632.8 nm10-5 scratch-dig
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$208
UV Fused Silica Optical Windows10QW40-30AR.1625.4 mm650-1000 nm6.0 mmλ/20 @ 632.8 nm10-5 scratch-dig
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$222
UV Fused Silica Optical Windows10QW40-30AR.1825.4 mm1000-1550 nm6.0 mmλ/20 @ 632.8 nm10-5 scratch-dig
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$222

Features

UV Fused Silica for UV, Laserline & Broadband Applications

UV Grade Fused Silica is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195 to 2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation. For high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage. Compared with other optical glasses (like N-BK7), UV Fused Silica has very low autofluoresence and scattering.

Broadband Coatings for UV, VIS, NIR & IR Applications

Five anti-reflection coatings are available on both sides of the window, covering the spectrum range from 245 nm to 1550 nm.