Compare Description Drawings, CAD & Specs Avail. Price
Unmounted Laminated Polymer Film Linear PolarizersLPGF-1VIS Linear Polarizer, 25.4 mm, 2.0 mm thick, 400-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$58
Unmounted Laminated Polymer Film Linear PolarizersLPGF-2VIS Linear Polarizer, 50.0 mm, 2.4 mm thick, 400-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$82
Unmounted Laminated Polymer Film Linear PolarizersLPNIR-1NIR Linear Polarizers, 25.0 mm Dia., 2.0 mm thick, 750-850 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$453
Unmounted Laminated Polymer Film Linear PolarizersLPNIR-2NIR Linear Polarizers, 25.0 mm Dia., 2.0 mm thick, 1000-2000 nm
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$528

Mounting Options

Manual Rotation Mounts

POLAR-ROT-MOUNT-FEAT OM-rm25_pol_rot_mnt-S RM25B-OpticsCage-Plus OC1-INTF tip-tilt-family NW_RS4065_POST
Models
()
Retaining Thread 1.063-20
Compatible Optic Diameter* 25.4 mm
12.7 mm ()
Special Features 1 in. Mirror Mounts Compatibility OpticsCage+™ Compatibility Tip&Tilt Adjustments Fine Adjustments
MT-multi-axis 9401 LH-FIBER-VERT NW_481_POST NW_RSPIT NW_LHIR_SNAP
Models () () () ()
()


Retaining Thread 0.546-32 1.040-32 1.035-40 1.063-20 2.063-20
1.063-20
Compatible Optic Diameter* 12.7 mm 25.4 mm 25.4 mm
12.7 mm ()
50.8 mm
25.4 mm
12.7 mm ()
50.8 mm ()
38.1 mm ()
25.4 mm ()
12.7 mm ()
6.35 mm ()
Special Features Compact Stackable A-Line™ Compatibility Fine Adjustments Quick Exchange

Motorized Rotation Mounts

8410 MT-multi-axis MC-SR50-S 8401
Models () ()

()
()
()
Retaining Thread 1.040-32 1.063-20 1.563-20
Compatible Optic Diameters* 25.4 mm 25.4 mm
12.7 mm

*The adapter in parentheses is required for the optic size before it.

Specifications

  • Material
    B270
  • Polarizing Material
    Dichroic Polymer
  • Damage Threshold
    1 W/cm2 CW, 0.2 J/cm2 with 20 nsec pulses, visible, typical
  • Diameter Tolerance
    +0.0/-0.2 mm
  • Thickness Tolerance
    ±0.2 mm
  • Unpolarized Transmission, Single
    30% ± 3%

Features

400-700 nm Visible Linear Polarizers

Our unmounted linear polarizing glass filters LPGF-1 and LPGF-2 are recommended for 400-700 nm wavelength applications and are offered in 1 or 2 inch diameter substrates.

750-850 nm NIR Linear Polarizers

We offer unmounted NIR linear polarizer LPNIR-1 for 750-850 nm wavelength applications. The 25 mm diameter B270 Grade substrate has a narrowband multi-layer AR coating on both sides.

1000-2000 nm NIR Linear Polarizers

We offer unmounted NIR linear polarizer LPNIR-2 for 1000-2000 nm wavelength applications.  

Beam Attenuation Using Polarization

A crossed polarizer optical setup can be used to easily control beam attenuation by rotating a second polarizer in the optical path. In this setup, a HeNe laser beam passes through a polarizing beamsplitter cube, separating the light into two orthogonal linear polarizations. A polarizer on a rotation mount is placed after the beamsplitter. Rotation of the second polarizer illustrates how the intensity of transmitted light varies with polarization angle. This demonstration highlights how light can be manipulated and attenuated for different optical systems by using polarization. Proper safety precautions should be followed, and beam blocks or barriers should be used to safely terminate stray beams. See the parts list of the shown setup example.

Model Number Decsription Quantity
400-700 nm Linear Polarizer 1
Tip-Tilt Optic Rotation Mount 1
Prism Mount 1
420-680 nm Polarizing Cube Beamsplitter 1
Cylindrical Laser Mount 1
633 nm HeNe Laser 1
Post Clamp 1
Damped Optical Post 1
Screw Kit 1
4 inch Optical Post 2
3 inch Optical Post Holder 2