Newport's super broadband turning mirrors reflect over 99.6% over the extremely wide range of 670-1340 nm. They have very low, slightly negative Group Delay Dispersion (GDD) and low third order dispersion. Designed to steer ultrashort pulses at 45° AOI with minimal effect on pulse distortion, these mirrors are ideal for use with Spectra-Physics ultrafast lasers such as the InSight® X3™.
- Low GDD over superbroad bandwidth
- R>99.6% @ 670-1340 nm for P- and S- polarization
- Optimized for 45° AOI for beam steering
- Polished back surface allows transmission at other wavelengths See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10Q20UF.55PBroadband Turning Mirror, Ultrafast, 25.4 mm, P Pol, 670-1340 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20UF.55SBroadband Turning Mirror, Ultrafast, 25.4 mm, S Pol, 670-1340 nm | In Stock |
Specifications
Features
Slight Wedge to Suppress Interference Effects
Two Photon Microscopy Applications
Fused Silica Substrates
Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold. For more information, please see our Optical Materials technical note.
Resources
Selection Guides
Technical Notes
Literature
Ultrafast Laser Optics-White Paper(477.2 kB, PDF)