Compare Description Drawings, CAD & Specs Wavelength Range3 dB BandwidthMaximum Conversion GainFiber Type Avail. Price
Time Domain Fiber-Optic Detectors1024500-1630 nmDC to 26 GHz10 V/WSinglemode
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,400
Time Domain Fiber-Optic Detectors1444500-1630 nmDC to 20 GHz15 V/WSinglemode
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,790
Time Domain Fiber-Optic Detectors1444-50850-1630 nmDC to 20 GHz14 V/W50 µm Multimode
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,760

Specifications

  • Detector Material
    InGaAs
  • Responsivity
    1024: 0.45 A/W
    1444: 0.7 A/W
    1444-50: 0.6 A/W
  • Fiber-Optic Connector
    FC/UPC
  • NEP
    1024: 45 pW/√Hz
    1444: 30 pW/√Hz
  • Saturation Power
    2 mW
  • Output Connector
    Anritsu K
  • Output Impedance
    50 Ω
  • DC Bias Monitor Bandwidth
    50 kHz
  • DC Bias Monitor Transimpedance Gain
    1 V/mA
  • Power Requirements
    Internal 9-V battery

Features

Minimal Ringing for Time-domain Applications

With clean, fast impulse responses with minimal ringing, these photodetectors are ideal for time-domain applications in high-speed digital fiber-optic communications systems including BER testing, characterizing modulators and other components, and short-pulsed-laser measurements. For frequency-domain applications, please see our 45 GHz or 25 GHz Fiber-Optic Detectors which provide a flat frequency response over wide bandwidths.

Model 1024 Impulse Response

Measured with a 50-GHz scope and a 150-fs full-width-at-half-maximum input pulse at 1.55 µm.

Model 1444 Impulse Response

Measured with a 50-GHz scope and a 150-fs full-width-at-half-maximum input pulse at 1.55 µm.

High Sensitivity to Visible or NIR

Our Time Domain Photodetectors utilize a InGaAs diode providing wavelength coverage from 500 to 1630 nm for single mode and 850 to 1630 nm for multimode fiber.

Model 1444 Frequency Response

Input power was 1 mW at 1.06 µm. Measurement accuracy is ±1.5 dB up to 25 GHz.

Model 1024 Responsivity

Model 1444 Responsivity

Model 1024 Frequency Response

Input power was 0.5 mW at 1.06 µm. Measurement accuracy is ±1.5 dB up to 40 GHz and ±3.5 dB from 40 to 50 GHz.

Compatible With SDH and SONET Filters

Because of their optical-fiber input, these photodetectors can be connected directly to electronic instruments, eliminating the need for expensive and lossy high-frequency microwave cables. For your convenience, these photodetectors are internally terminated at 50 Ω, so they don’t require a 6-dB attenuator to achieve a good impedance match with SDH and SONET filters or when used with microwave filters.

Applications

  • Direct temporal proile measurements of nsec pulsed lasers for marking and machining applications 
  • Characterizing the frequency response of pulsed lasers, modulators & transmitters
  • Microwave generation - heterodyne experiments
  • Characterizing pulse propagation through dispersive optical systems

Easy-to-use, Self-contained Module

The compact, self-contained packaging of these photodetectors powered by a user-replaceable 9-V battery makes them useful in laboratory investigations of data communications systems. The photodiode bias circuit and battery are built into the RF-shielded case, reducing the risk of damage from excessive voltage or rough handling, and eliminating the need for expensive bias tees. All these photodetectors also come equipped with a DC-bias monitor that has a transimpedance gain of 1 mV/µA in a 50-kHz bandwidth.