Show Filters:
Showing 6 of 6 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
High-Resolution Three-Axis Tilt MountsPO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,500
High-Resolution Three-Axis Tilt MountsM-PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometer, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,500
High-Resolution Three-Axis Tilt MountsPO46BL-503 Axis Tilt & Rotation Stage, ±2.5°, Locking Adjustment Screws
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$874
High-Resolution Three-Axis Tilt MountsM-PO46BL-503 Axis Tilt & Rotation Stage, ±2.5°, Locking Screws, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$874
High-Resolution Three-Axis Tilt MountsPO46N-503 Axis Tilt & Rotation Stage, ±2.5°, Adjustment Screws
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$582
High-Resolution Three-Axis Tilt MountsM-PO46N-503 Axis Tilt & Rotation Stage,±2.5°, Adjustment Screws, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$582

Specifications

  • Angular Range
    ±2.5°
  • Load Capacity
    50 N
  • Mounting
    Base Plate

Features

Two Independent Tilt Adjustments Plus Rotation

PO Tilt and Rotation Stages provide two independent tilt adjustments plus the added versatility of an in-plane rotation adjustment. These adjustments allow optical components like prisms and acousto-optic modulators to be oriented parallel to a desired plane, and then rotated within that plane. Three high-resolution drive options are available All three axes are spring-loaded to eliminate backlash

Differential Micrometers Option for Exceptional Sensitivity

The Differential Micrometers used on these stages provide sensitivity that is 10X better than that from a standard adjustment screws.

Easy Mounting of Optical Components

For easy insertion and removal of optical components, a mounting clamp is included. The spring-loaded clamp securely, yet gently, holds optics to the platform.

Easily Combined for Multi-axis Motion

With base plate being removed, the Three-Axis Prism Tilt Mounts can be integrated with UMR5.16 or UMR5.25 High Load Linear Stages to provide multi-axis motion in a compact profile and can be easily adapted to fit a specific system's needs.

Locking Actuators

For long-term stability, (M-)PO46BL-50 Three-Axis High-Resolution Prism Tilt Mount features lockable actuators. To lock the tip and tilt adjustment, simply tighten the knob at the corner of the mount to prevent unintended adjustments. The knob aligned with the rotation adjuster locks the in-plane rotation.