Show Filters:
Showing 10 of 22 total products
Compatibility:
Select
Select
Select
Select
Select
Compare Description Drawings, CAD & Specs DiameterThicknessSurface FlatnessSurface QualityParallelism Avail. Price
Sapphire Optical Windows05SW8-18012.7 mm2.0 mmλ/4 @ 633 nm40-20 scratch-dig≤3 arc min
$275
Sapphire Optical Windows10SW8-18025.4 mm2.0 mmλ/4 @ 633 nm40-20 scratch-dig≤3 arc min
$331
Sapphire Optical Windows20SW8-18050.8 mm2.0 mmλ/4 @ 633 nm40-20 scratch-dig≤3 arc min
$996
Sapphire Optical WindowsSAW115.0 mm1.0 mm2λ @ 633 nm80-50 scratch-dig≤3.5 arc min
$69
Sapphire Optical WindowsSAW126.35 mm0.5 mm2λ @ 633 nm80-50 scratch-dig≤3.5 arc min
$69
Sapphire Optical WindowsSAW139.50 mm0.5 mm2λ @ 633 nm80-50 scratch-dig≤3.5 arc min
$69
Sapphire Optical WindowsSAW1410.0 mm1.0 mm2λ @ 633 nm80-50 scratch-dig≤3.5 arc min
$82
Sapphire Optical WindowsSAW1512.7 mm3.2 mm2λ @ 633 nm80-50 scratch-dig≤3.5 arc min
$82
Sapphire Optical WindowsSAW1713.0 mm0.5 mm2λ @ 633 nm80-50 scratch-dig≤3.5 arc min
$82
Sapphire Optical WindowsSAW1815.0 mm2.0 mm2λ @ 633 nm80-50 scratch-dig≤3.5 arc min
$88

Specifications

  • Material
    Sapphire
  • Antireflection Coating
    Uncoated
  • Cleaning
  • Clear Aperture
    SW8: central 80% of diameter
    SAW: central 90% of diameter
  • Birefringence
    SAW: 0.008 for visible light orthogonal to optical axis
  • Edge Finish
    Ground and beveled
  • Thermal Expansion Coefficient
    8.4 x 10-6 K-1
  • Thermal Limit
    22 W m-1 K-1
  • Wavelength Range
    150 to 5000 nm

Features

Handles High Temperatures and Pressures

Sapphire windows are highly tolerant of extreme temperature and pressure differences. These windows are commonly used as viewports enable viewing inside of vacuum chambers, or chambers containing high temperature plasma.

Wide Transmittance Range

Uncoated Sapphire is transparent across a wide wavelength range from 170 nm to 5.5 µm.

Unique Sapphire Material Properties

Sapphire is a single crystal form of Al2O3, with a favorable combination of chemical, mechanical and optical properties. Sapphire is resistant to attack by strong acids, enabling use in a corrosive atmosphere. It is resistant to scratch and abrasion with very high Knoop hardness of 1800 parallel to the optic axis (C-axis), 2200 perpendicular to the optic axis.

Note on Birefringence

The SAW series sapphire windows are provided with a random axis orientation. As sapphire is slightly birefringent, this may result in slight alteration of the polarization state of transmitted light.

Resources

Selection Guides

Technical Notes