The RV Series steel rotation stages combine high precision positioning and extremely high load capacities to operate in a large variety of conditions for scientific and industrial applications. Four stage sizes and two folded stepper motor configurations are available, as is a vacuum compatible version. A folded motor may provide the RV stage with a more desirable footprint in certain systems. For applications requiring the highest torque, the BPE stepper motor version is recommended. Also, open-loop stepper motors can be a lower cost alternative to certain closed-loop DC servo systems.
- Ideal for high load applications with up to 6500 N load and torque capacity of 80 N·m
- Folded motor may provide a more desirable footprint in certain systems
- All steel, single monolithic construction offers high stiffness and thermal stability
- Double row preloaded ball bearings allow for high off-center loads in a reduced footprint
- Precision ground and hardened worm gear with self-compensating preload
- Lower cost alternative to certain closed-loop DC servo systems See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RV120BPP-FMotorized Rotation Stage, 120 mm, High-Torque Mini-Step Drive, Folded | |||||
![]() | RV120BPE-FMotorized Rotation Stage, 120 mm, High-Torque Full-Step Drive, Folded | |||||
![]() | RV160BPP-FMotorized Rotation Stage, 160 mm, High-Torque Mini-Step Drive, Folded | |||||
![]() | RV160BPE-FMotorized Rotation Stage, 160 mm, High-Torque Full-Step Drive, Folded | |||||
![]() | RV240BPP-FMotorized Rotation Stage, 240 mm, High-Torque Mini-Step Drive, Folded | |||||
![]() | RV240BPE-FMotorized Rotation Stage, 240 mm, High-Torque Full-Step Drive, Folded | |||||
![]() | RV350BPP-FMotorized Rotation Stage, 350 mm, High-Torque Mini-Step Drive, Folded | |||||
![]() | RV350BPE-FMotorized Rotation Stage, 350 mm, High-Torque Full-Step Drive, Folded |
Notes:
Non-folded version and DC Motor version are also available.
Compatible Controllers
Compatible motion controllers for these stepper motor driven stages are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module. - ESP302 Motion Controller (
, , or Axis): Plug and Play compatible with ESP302 Motion Controller.
Specifications
- Angular Range360°
- Minimum Incremental Motion1.0 mdeg
- Drive MechanismGround worm gear with self compensating preload
- BearingsDouble row ball bearings
- Worm Gear Ratio1:90
- OriginOptical
- Limit SwitchesOptical, at ± 170°, can be disabled for continuous rotation
- FeedbackWorm-mounted rotary encoder
- Base MaterialStainless Steel
- Cable Length3 m
Features
Full-Step and Mini-Step Stepper Motors
Full-step (BPE and PE) and mini-step (BPP) versions of the RV stepper motor stages are available. The full-step version is equipped with a reduction gear to obtain higher torque and is primarily designed for applications requiring the direct positioning accuracy to be maintained to within the stage's mechanical resolution when power is switched off. The mini-step versions offer a 1/10-step per encoder count, enabling speed of up to 20°/sec. These stages feature a worm-mounted rotary encoder for improved accuracy and repeatability and to detect motor stalling.
Vacuum Compatible Versions
Vacuum compatible verions of the RV series full-step stepper motor stages are available. They can be used in vacuum environment down to 10-6 hPa. Check out our vacuum products brochure for more information. Contact us today to discuss your application requirements.
Resources
Application Notes
Custom 2-Axis Gimbal for Remote Sensing Instrument Test and Qualification(333 kB, PDF) Fiber Spool Winding Application with Custom 5-Axis Motion System(145.1 kB, PDF) Testing MEMS-based Accelerometers in GPS Navigation System with a Custom 2-Axis Gimbal(388.8 kB, PDF)
Literature
Gimbal Brochure(3.2 MB, PDF) RV Data Sheet.pdf(3.2 MB, PDF)
2D Product Drawings
RV Series(503.7 kB, PDF) RV Series & Tachometer(503.3 kB, PDF)
Manuals
RV - User's Manual.pdf(2.5 MB, PDF) RV - PP and PE Versions Manual.pdf(2.7 MB, PDF)