Zero-order half waveplates are temperature insensitive phase retarders for moderate bandwidth applications. These zero-order wave plates are constructed of two air spaced quartz waveplates, enabling use with high-power diode lasers or tunable lasers.
- λ/2 waveplate for rotating the plane of plane-polarized light
- ±λ/300 retardation accuracy
- Two air-spaced quartz plates with laser line AR V-coat
- Low sensitivity to wavelength and temperature variation
- Temperature coefficient of 0.0001 λ/°C See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05RP02-48Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 400 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05RP02-49Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 520 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05RP02-16Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 532 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05RP02-24Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05RP02-46Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 800 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05RP02-30Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 850 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05RP02-31Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 905 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05RP02-50Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 1030 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05RP02-51Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 1040 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05RP02-32Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 1050 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Mounting Options
Manual Rotation Mounts
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|---|---|---|---|---|---|---|
| Models | ( |
|||||
| Retaining Thread | 1.063-20 | |||||
| Compatible Optic Diameter* | 25.4 mm 12.7 mm ( |
|||||
| Special Features | 1 in. Mirror Mounts Compatibility | OpticsCage+™ Compatibility | Tip&Tilt Adjustments | Fine Adjustments | ||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|---|---|---|---|---|---|---|
| Models | ( |
( |
( ( |
|||
| Retaining Thread | 0.546-32 | 1.040-32 | 1.035-40 | 1.063-20 | 2.063-20 1.063-20 |
– |
| Compatible Optic Diameter* | 12.7 mm | 25.4 mm | 25.4 mm 12.7 mm ( |
50.8 mm 25.4 mm 12.7 mm ( |
50.8 mm ( 38.1 mm ( 25.4 mm ( 12.7 mm ( 6.35 mm ( |
|
| Special Features | Compact | Stackable | A-Line™ Compatibility | Fine Adjustments | Quick Exchange | |
Specifications
- Retardationλ/2
- Retardation Accuracy±λ/300
- MaterialQuartz
- Clear Aperture8.0 mm (12.7 mm Diameter Versions)
15.0 mm (25.4 mm Diameter Versions) - HousingBlack Anodized Aluminum
- ConstructionTwo Air-spaced Quartz Plates
- Wavefront Distortion≤λ/10 at 632.8 nm over the full aperture
- Damage Threshold2 MW/cm2
- Pulse Damage Threshold2 J/cm2 with 10 nsec pulses, typical
- Reflectivity per Surface<0.25%
- Antireflection CoatingLaser Line V-coating
- Surface Quality10-5 scratch-dig
- Diameter Tolerance+0/-0.1 mm
- Wedge<1 arc sec
- Thickness05RP02: 6.35 mm
10RP02: 7.92 mm - Thickness Tolerance+0/-0.25 mm
- Cleaning
Features
Quartz Half-Wave Waveplate Construction
These zero-order wave plates are constructed of two quartz plates, air-spaced to allow for use with high-power lasers. By combining the two air spaced waveplates whose retardations differ by exactly λ/2, a true half-wave waveplate results. The fast axis of one plate is aligned with the slow axis of the other, so that the net retardation is the difference of the two retardations. The waveplates are antireflection coated to maximize transmission for major laser wavelengths from 248-1550 nm. The waveplate assembly is mounted in a 12.7 mm or 25.4 mm diameter black anodized aluminum housing to protect the waveplate and permit convenient handling and mounting. Lines on the housing indicate the location of the slow axis.
Rotate the Plane of a Plane-Polarized Wave
A half-wave plate can rotate the plane of polarization from a polarized laser to any other desired plane. Suppose a plane-polarized wave is normally incident on a wave plate, and the plane of polarization is at an angle θ with respect to the fast axis. To see what happens, resolve the incident field into components polarized along the fast and slow axes, as shown. After passing through the plate, pick a point in the wave where the fast component passes through a maximum. Since the slow component is retarded by one half-wave, it will also be a maximum, but 180° out of phase, or pointing along the negative slow axis. If we follow the wave further, we see that the slow component remains exactly 180° out of phase with the original slow component, relative to the fast component. This describes a plane-polarized wave, but making an angle θ on the opposite side of the fast axis. Our original plane wave has been rotated through an angle 2θ.
Retardation is Insensitive to Wavelength
Zero-order wave plates offer several distinct advantages over multiple order wave plates. The primary benefit is a moderate insensitivity to wavelength change, making them ideal for laser diode or tunable laser applications. For example, a zero-order wave plate designed for 780 nm will provide useful retardance from 765–795 nm.
Retardation is Insensitive to Temperature
Retardation in zero-order wave plates is insensitive to temperature since thermal changes between the two quartz plates tend to cancel out. A typical zero-order wave plate has a temperature coefficient of 0.0001 λ/°C compared to 0.0015 λ/°C for a multiple-order wave plate, providing less change in retardation over an extended temperature range.
Designed for High Power Applications
These waveplates' two quartz plates are air-spaced rather than cemented together. As a result, they can be used in high power applications because optical cement can be susceptible to damage when exposed to high intensity laser beams. Additionally, quartz has a higher damage threshold than some other retardation materials such as polymer film.
How Quartz Waveplates Work
Quartz is an example of a uniaxial crystal, or crystal in which one axis has a different refractive index than the other two axes. The index associated with the unique axis is called the extraordinary index, the ordinary refractive index is associated with the remaining two axes. A half or quarter wave plate is a polished slice of a uniaxial crystal, in which the extraordinary axis lies within the plane of the optic. Light with polarization vector components oriented along the ordinary axis will undergo a phase delay relative to the perpendicular component oriented along the extraordinary axis. Change in polarization state will depend on the input state, and the physical orientation of the waveplate.