The lamp socket adapters are compatible with Oriel QTH lamps.
- Compatible with Oriel QTH lamps
- Build your own QTH light source
- Use as a spare for an existing light source See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings | |||||
![]() | 60046Socket Adapter, 50-100 W QTH, Q Series Housings, Vertical | |||||
![]() | 60050Socket Adapter, 100-250 W QTH, Q Series Housings, Vertical | |||||
![]() | 6392NSSocket Adapter, 600 W and 1kW QTH, Research Housings | |||||
![]() | 6397Socket Adapter, 1kW QTH, Research Housings | |||||
![]() | 63965Lamp Mount, 1000 W QTH, Open Air, Vertical | |||||
![]() | 63966Lamp Mount, 45 W and 200 W QTH, Open Air |