Compare Description Drawings, CAD & Specs Avail. Price
1 in. Optical Pillar Posts and Accessories KitsOMK15Optical Pillar Posts Kit, 1.0 in., 124 components, Imperial Threads
In Stock
$3,330
1 in. Optical Pillar Posts and Accessories KitsM-OMK15Optical Pillar Posts Kit, 25.4 mm, 124 components, Metric Threads
In Stock
$3,330

Kit Components

OMK15 M-OMK15 Description Quantity

Optical Post, 0.5 in. (12.7 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread

5
Optical Post, 1.0 in. (25.4 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread 5
Optical Post, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread 5
Optical Post, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread 5
Optical Post, 4.0 in. (101.6 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread 3

Optical Pedestal, 0.5 in. (12.7 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread

5
Optical Pedestal, 1.0 in. (25.4 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread 5
Optical Pedestal, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread 5
Optical Pedestal, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread 5
Optical Pedestal, 4.0 in. (101.6 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread 3

Pedestal Spacer, 0.03125 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR

5
Pedestal Spacer, 0.0625 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR 5
Pedestal Spacer, 0.125 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR 5
Pedestal Spacer, 0.25 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR 5

Clamping Fork, 1.0 in. (25.4 mm) Diameter Pedestal, 1.0 in. (25.4 mm) Slot Length, 1/4-20 (M6) Slot

10
Clamping Fork, 1.0 in. (25.4 mm) Diameter Pedestal, 1.5 in. (38.1 mm) Slot Length, 1/4-20 (M6) Slot 5

Optical Post Holder, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm) Posts, Inc. Clamping Fork

3
Optical Post Holder, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm) Posts, Inc. Clamping Fork 3

Non-Bridging Post Clamp, Long Slot, 1/4-20 (M6)

2

Post C-Clamp, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) Thread

5

Post Clamp, Sliding, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) Thread

5

Optical Post Clamp, Right-Angle, 0.5 to 1.0 in (12.7 to 25,4 mm) Diameter Posts

5

Optical Post Clamp, Right-Angle, 0.5 to 1.0 in (12.7 to 25,4 mm) Diameter Posts

5

Optical Pedestal Cube, 8-32 Mounting Holes

5

Thread Adaptor, Optical Pedestal Cube, 8-32 (M4) Thread

5

Adjustable Optical Post Head, Ball and Socket, 8-32 (M4) Thread

3

Table Mount Adaptor, 1.0 in. (25.4 mm) Diameter Pedestals, 8-32 to 1/4-20 (M4 to M6)

2

Features

Includes Free 9-Drawer Cabinet

This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components.  The labels visually identify the parts in each drawer for quick and easy storage and re-ordering.   The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.