Light sources with wavelength emission below 242 nm produce toxic O3, or ozone. Ozone is toxic and inhaling ozone can cause shortness of breath, chest pain, wheezing, and coughing. To protect lamp users from inhaling this substance, the 66087 Ozone Eater couples to Oriel® Research Lamp Housings up to 1000 W in lamp power to help maintain a safe operating environment without compromising any function of the lamp.
- Filters toxic ozone emitted from UV light sources
- Ideal for laboratories that do not have access to ventilation ports
- Complies with OSHA limit for ozone concentration over 8 hours
- Replacement activated carbon filter elements available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | In Stock |
Features
Filters Toxic Ozone From UV-Emitting Lamp Housings
Lamps with wavelength output below 242 nm produce ozone. The higher the UV output, the greater the rate of ozone production. With fan-cooled housings, ozone is exhausted through the lamp housing fan. With convection-cooled housings (such as the popular Series Q), the ozone leaks out of the housing. In low concentrations, ozone irritates the eyes and mucous membranes. However, irritation and inflammation of the respiratory system can occur as well. The Ozone Eater™ connects to all Oriel Research Lamp Housings up to 1000 W in lamp power. The air exhausted through the lamp housing fan is collected and passed through activated carbon filters that trap the ozone from entering the end user's environment.
Replacement Filters
The activated carbon material of the filters inside the Ozone Eater absorb the toxic ozone. As a result, these filters can become saturated and must be periodically replaced. The lifetime of the filter is dependent upon the ozone concentration in the airstream; at 4 ppm the elements will last ~4000 hours.
Ideal for Laboratories That do not Have Access to Ventilation Ports
Complies with OSHA Limit for Ozone concentration Over 8 Hours
The Occupational Safety and Health Administration (OSHA) restricts the maximum concentration of ozone exposure allowed for an individual over an 8 hour period to 0.1 ppm. The 66087 Ozone Eater is compliant with this regulation.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66090Replacement Filter Elements, Includes 2 | In Stock |
Resources
Technical Notes
Literature
M66087 Ozone Eater User Manual(720.4 kB, PDF) 66087 Ozone Eater CE EU27 Declaration of Conformity.pdf(104.4 kB, PDF)