OpticsCage+ adjustable mounts include rotation, XY, XYZ and other mounts that are compatible with the OpticsCage+ system. They provide convenient and robust mounting solutions for mirrors, lenses, filters and more. The patent pending snap-in design allows easy insertion and removal of components without the need for disassembly.
- Large selection of adjustable mounts for lenses, mirrors and polarizers
- Snap-in design for easy assembly and alignment
- Compatible with lens tubes and A-Line™ systems See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-DB-PYKinematic Mirror Mount, Insertable, 25.4 mm, Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-MMMirror Mount, 25.4 mm, Adjustable, 90° Folding, Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-MEElliptical Mirror Mount, 25.4 mm, Adjustable, 90° Folding, Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYAdjustable Lens Mount, Insertable, XY Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYCAdjustable Lens Mount, Insertable, XY Coarse, 25.4 mm Diameter, 1 in. Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYAAdjustable Lens Mount, Insertable, XYθXθY Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYZAdjustable Lens Mount, Insertable, XYZ Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-TZLens Mount, Insertable, 1 in. Diameter, Optics Cage Plus, Requires OC1-TZ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-TZZ-Axis Stage, Insertable, 13 mm Travel, Locking, Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-TZ-MZ-Axis Stage, Insertable, No Micrometer, Locking, Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Broad Selection of Adjustable Optic Mounts
OpticsCage+™ Adjustable Optic Mounts provide adjustable mounting for 1 in. (25.4 mm) lenses, mirrors, polarizers, and other optic adaptors mounted within the 4-rod optics cage structure. The OC1-LH1-XY, OC1-LH1-XYZ, OC1-LH1-XYA, OC1-LH1-XYC lens mounts as well as the OC1-PR can be inserted in an assembled cage. The OC1-MM provides angular adjustment of a mirror and is designed for 90° beam routing within an optics cage structure. The OC1-PR is a two-piece polarizer rotator and has a full 360° manual adjustment. The OpticsCage+ lens mounts all have 1.035-40 optic mounting threads whereas the OC1-MM mirror mount has a double-bored aperture for mounting 1 in. diameter mirrors.
Snap-in Design for Easy Assembly and Alignment
Most optic cage systems only use a closed-hole captive design for adapting optic carriers to the 4-rod cage structure. This restriction requires a nearly complete teardown of a cage system to simply add or remove a component. The open-slot design of OpticsCage+ allows optical elements to be inserted directly into an assembled cage without the need for disassembly.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-ATAlignment Target, Drop-in, Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PMOptical Post Mount, 1 in. Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-RHAdaptor, A-Line to Optics Cage+ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-XCLCross Clamp, 1.0 in., Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More |