Our Sorbothane Vibration Isolation Mounting Feet are ideal for isolating a small breadboard from a standard workbench. They can also be used to isolate noisy equipment from the optical table or breadboard surface. They are sold individually and supplied with a 1/4-20 (M6) thread for easy mounting. They have a load capacity of 11 to 17.6 lbs per mount. For heavier loads simply add more mounts. For optimum isolation use the mounts at as close to the maximum load as possible.
- Sorbothane mounting feet with 1/4-20 (M6) thread
- 50 or 70 durometer
- Isolate an optical breadboard from a standard workbench or table See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-FT-50Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, M6 Thread | |||||
![]() | M-SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-FT-50Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, 1/4-20 |