Show Filters:
Showing 10 of 12 total products
Compatibility:
Select
Select
Select
Select
Select
Compare Description Drawings, CAD & Specs Lamp TypeLamp WattageCondenser TypeF/#Lens Transmittance Range Avail. Price
Low Power Q Series Xenon Light Sources60063-75X-Q085Xe75 WAsphereF/0.85350 - 2500 nm
6 Weeks
$11,740
Low Power Q Series Xenon Light Sources66508-75X-Q1Xe75 WAsphereF/1200 - 2500 nm
6 Weeks
$12,250
Low Power Q Series Xenon Light Sources60064-75X-Q1Xe75 WPlano-ConvexF/1200 - 2500 nm
4 Weeks
$11,895
Low Power Q Series Xenon Light Sources60056-75X-Q15Xe75 WPlano-ConvexF/1.5200 - 2500 nm
6 Weeks
$11,590
Low Power Q Series Xenon Light Sources60063-75XF-Q085Xe, Ozone Free75 WAsphereF/0.85350 - 2500 nm
6 Weeks
$11,755
Low Power Q Series Xenon Light Sources66508-75XF-Q1Xe, Ozone Free75 WAsphereF/1200 - 2500 nm
6 Weeks
$11,770
Low Power Q Series Xenon Light Sources60064-75XF-Q1Xe, Ozone Free75 WPlano-ConvexF/1200 - 2500 nm
6 Weeks
$11,910
Low Power Q Series Xenon Light Sources60056-75XF-Q15Xe, Ozone Free75 WPlano-ConvexF/1.5200 - 2500 nm
6 Weeks
$11,605
Low Power Q Series Xenon Light Sources60063-100XF-Q085Xe, Ozone Free100 WAsphereF/0.85350 - 2500 nm
6 Weeks
$11,935
Low Power Q Series Xenon Light Sources66508-100XF-Q1Xe, Ozone Free100 WAsphereF/1200 - 2500 nm
6 Weeks
$12,445

Specifications

  • Type
    Xenon Light Source
  • Output Beam Size
    33 mm
  • Output Beam
    Collimated
  • Flange Series Size
    1.5 inch

Features

All Necessary Components for Lamp Operation Included

Each Q Series light source includes an arc lamp, socket adapter, lamp housing interface kit, power supply, rear reflector assembly, Q Series lamp housing, and condenser lens assembly. After a quick and easy assembly, the light source is ready for use and easily integrated into a user's setup. The included lamp housing is capable of operating all Oriel arc lamps 100 W and lower in input power and allows the user to swap condenser lens assemblies for different light output characteristics.

Two Different 75 W Xe Lamps Offered

Xenon arc lamps have a relatively smooth emission curve in the UV to visible spectrums, with characteristic wavelengths emitted from 750-1000 nm. Their sun-like emission spectrum make them a popular choice for solar simulation, as well as absorption and fluorescence and source spectral scanning applications. Two different 75 W Xe arc lamps are available with these light sources, each with its own unique output traits:

  • : Standard (75X models)
  • : Ozone Free (75XF models)

The 6263 ozone free lamp is a safe option for users that do not require wavelength emission 260 nm output from the lamp.

100 W Xe Lamp Option

The  100 W Ozone Free Xe arc lamp is an option with these light source kits.

High Stability 150 W Lamp Power Supply

The  power supply provided with these light sources is a highly regulated power supply. Much of an arc lamp's stability in wavelength and output intensity is due to keeping the temperature and pressure of the gas inside the lamp's envelope as constant possible. The 69907 power supply provides highly stable voltage and current supply to the arc lamp, keeping the arc lamp's ripple to less than 0.5% rms while maximizing the lifetime of the lamp

Economical, Convective Cooled Lamp Housing

The model  Series Q Lamp Housing uses convection cooling to maintain a safe operating temperature for low wattage Oriel lamps, without the loud noise or induced vibration of the typical cooling fan. This housing is popular for researchers that need an inexpensive, compact, versatile lamp housing. With the right Interface Kit and Socket Adapter, all Oriel Arc Lamps and QTH Lamps up to and including 100 W can be operated in this lamp housing. The characteristics of the output light can be changed by simply swapping the condenser lens.

Four Different Condenser Lens Options

The four condenser lens options are available with the Q Series lamp housing that differ in the type of lens used and F/# (F Number).  Additional condenser lenses can be ordered and mounted to the same lamp housing for simultaneous illumination.  See accessory table for ordering information.

  • Plano Convex: The most economic condenser lens option is available in F/1 and F/1.5 .
  • Aspheric: This shape reduces spherical aberration more effectively than a plano-convex lens and is offered in F/0.85 and F/1 . The front surface of an aspheric lens gradually changes in curvature from the center of the lens to the edge.

Simultaneous Illumination of Up To Four Samples Possible

The 60000 Series Q Lamp Housing contains four output ports. These output ports can remain plugged if unused, or fitted with a condenser lens assembly. If a different condenser lens assembly is mounted to each output port, four simultaneous light outputs, each of a different wavelength emission and beam characteristics can be achieved using a single lamp.

Arc Lamp Safety

Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the

Accessories

UV Safety Equipment

Compare Description Drawings, CAD & Specs Avail. Price
49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3
In Stock
$75
49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3
In Stock
$75
49126Safety Goggles, UV Light Sources, Flexible Frame
In Stock
$80
66087Ozone Eater™, 110/220 VAC, 50/60 Hz
In Stock
$2,090