Industrial grade optical breadboards feature Newport's uniquely integrated damping design and 3.4 mm working surface delivering high performance at an affordable pricing point.
- Broadband damped optical breadboards for typical optical experiments
- 3.4 mm thick 430 stainless steel working surface
- Surface flatness of ±0.006 in. over any 2 ft. square
- Vertically bonded trussed hexagonal honeycomb core
- 19 mm deep sealed holes with easy clean polymer cup See All Features
Selection Guide
Optical Breadboard Selection Guide
Optical breadboards are selected based on performance criteria like damping and stiffness based on the application. Once the type of breadboard required is determined you can choose the surface size that will support your application.
| Precision Grade | Scientific Grade | Lightweight | Solid Aluminum | |
| Applications | Interferometry and critical high resolution experiments | Electro-optical experiments & processes | Less vibration-sensitive equiptment mounting and experiments | Classroom demonstrations and equipment setups |
| Damping Performance | ★★★★★ | ★★★★ | ★★★ | ★ |
| Stiffness | ★★★★★ | ★★★★★ | ★★★ | ★ |
| Cost | $$$$$ | $$$$ | $$ | $ |
| Working Surface | 4.8 mm Thick 430 Stainless Steel | 1.6 mm Thick 430 Stainless Steel | Anodized Aluminum | |
| Bottom Skin | 3.4 mm thick Carbon Steel | 1.6 mm thick cold rolled Steel | N/A | |
| Core Design | Vertically Bonded Trussed Honeycomb | Patent-pending Extruded Core | Solid Aluminum | |
| Side Panels | Modal Dampers | Highly Damped Composite Wood | N/A | N/A |
| Ferromagnetism | Magnetic | Magnetic | Magnetic | Non-Magnetic |
| Mounting Holes | Tapped and Individually Sealed | Tapped and Individually Sealed | Theaded holes integrated into extruded core | Tapped Through |
| Mounting Threads | 1/4-20 (M6) on 1 in. (25 mm) Grid | 1/4-20 (M6) on 1 in. (25 mm) Grid | 1/4-20 (M6) on 1 in. (25 mm) Grid | 1/4-20 (M6) on 1 in. (25 mm) Grid |
| Standard Version | PG | SG | LW | SA2 |
| Microlock Version | PG-ML | SG-ML | N/A | N/A |
| Double Density Hole Version | N/A | SGD | N/A | SA2-D |
Specifications
- TypeHoneycomb Optical Breadboard
- Modal DampingNo
- Broadband DampingConstrained layer core, damped working surface, and composite edge finish
- Thickness2.3 in. (59 mm)
- Working Surface0.134 in. (3.4 mm) thick 430 ferromagnetic stainless steel
- Surface Flatness±0.006 in. (0.15 mm) over any 2 ft. (600 mm) square
- Bottom Skin Material3.4 mm thick carbon steel
- MicrolocksNo
- Mounting Holes1/4-20
M6 (M- Versions) - Mounting Hole TypeCut (not rolled) threads with countersink
- Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
- Core DesignTrussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface
Features
IG Optical Breadboard Broadband Damping Performance
The 3.4 mm thick working surface on IG optical breadboards is bonded to a polymeric material that serves to seal the honeycomb core and damp the working surface. The trussed honeycomb is vertically bonded enabling a rigid triple core interface. Although the adhesive is rigid, its broadband damping factor is much higher than that of steel and introduces substantial damping into the core. The side panels are made of a highly damped, epoxy sealed wood composite. Compared to the metal sides used by other breadboard manufacturers, the composite wood sides offer significant damping to the structure and eliminate another source of resonance.
The compliance curve shows the positional motion of the breadboard structure for a given excitation force and frequency. The red is the rigid body line showing how an ideal optical breadboard would perform with no relative motion. The blue line shows the natural frequencies of an IG breadboard and how they deviate from that of a rigid body.
Trussed Honeycomb Core with Unmatched Stiffness
Our trussed honeycomb core design maximizes an optical breadboard's rigidity to weight ratio by using an additional steel member to bridge across the center of the honeycomb cells. This design enables a triple core interface at each hexagonal honeycomb cell that is vertically bonded along the height of the core. Most manufacturers use 0.010 in. thick steel sheet for a 0.02 in. core interface, while our trussed design provides a 0.03 in. thick triple core interface for a 50% increase in local rigidity. To manufacture a honeycomb core with these advanced features, each piece of corrugated honeycomb steel sheet is emerged in proprietary elastomeric vibration absorbing materials and bonded vertically throughout the height of the core. This labor intensive procedure allows our optical breadboards to offer the highest static and dynamic rigidity, while also increasing point load carrying ability.
Hexagonal Honeycomb Core Advantages
A typical optical breadboard features a sandwich structure consisting of two faceplates and a lightweight honeycomb core for a high stiffness-to-weight ratio. Most manufacturers use a traditional open cell construction that can't match the static rigidity of a Newport optical breadboard. Our honeycomb core design is different than our competitors. We use a high-performance trussed hexagonal shape honeycomb core which offers several advantages over ordinary small-cell round core designs. The hexagonal shape allows for a much greater surface area for bonding together adjacent cores vs. traditional designs that use corrugated wavy steel sheet with minimal contact between adjacent cores. The additional bonding area also improves the strength of our truss design that bisects each hexagonal core.
Grid of Individually Sealed Threaded Mounting Holes
All of our optical breadboards are designed with a grid individually sealed 1/4-20 or M6 threaded mounting holes. Those mounting holes feature 19 mm screw depth. In contrast to some of the other products in the market that has channel for a row of holes or just a polymeric film, our individually sealed holes are more reliable and easier to clean. This is because we believe in the integrity of the product - especially the core. When dust and liquids go into your optical breadboard and table, it may have a long term effect on the damping performance of the product and make the product degrade over time. A good quality breadboard and table lasts long time - tens of years and more. It's a good investment for a product with sealed mounting holes.
Custom Optical Breadboard Options
Newport has a dedicated custom design team for your custom needs. This team has been working with various types of materials, shapes, structures, hole patterns (and many more) for over 40 years, and has served customers across the world in research, aerospace, semiconductor and medical related fields. We are committed to providing an accurate and timely quoting response, professional communications of custom design review and changes, optimum turnaround time, and the highest quality end product. Contact Newport Sales for more information.
Microlocks Mounting Option
For secure attachment to optical tables, the IG Series breadboards with microlock tie-downs are also available as standard products IG -ML series. The microlock system is a unique innovation that provides versatile and positive mounting of honeycomb optical breadboards above an optical table or directly onto any vertical or horizontal structure. Microlocks are located in the center and corner of the breadboard and accept 1/4-20 (M6) cap screws for mounting.










