The mid-travel IDL-BL industrial-grade linear stages feature a ballscrew and brushless motor drive for high duty cycle and high throughput applications. They are configurable in XY or XYZ stacks.
- 150 mm or 300 mm travel range
- High efficiency, brushless DC motor - speeds up to 300 mm/s
- Easy direct mounting of XY or XYZ configurations
- Compatible with many industrial controllers
- Optional brake available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IDL165-150BLMotorized Linear Stage, Industrial, Brushless DC Motor, 150 mm Travel, M6 | |||||
![]() | IDL165-300BLMotorized Linear Stage, Industrial, Brushless DC Motor, 300 mm Travel, M6 | |||||
![]() | IDL165-150BLBKMotorized Linear Stage, Industrial, Brushless DC Motor, 150 mm Travel, Brake, M6 | |||||
![]() | IDL165-300BLBKMotorized Linear Stage, Industrial, Brushless DC Motor, 300 mm Travel, Brake, M6 |
Notes:
We currently don’t have a standard compatible controller & driver solution to offer. Contact Us to discuss your application requirements and controller options.
Specifications
Features
Industrial-Level Build and Performance
The IDL-BL line is designed with side-bands, a hard cover and air purge, which equates to IP50 level dust protection. IDL-BL stages are ideal for industrial use where the environment is not well-controlled. The focus for the IDL-BL is high through-put, heavy load capacity, and extreme reliability.
High Efficiency, Brushless DC Torque Motor
A high efficiency brushless DC torque motor with rare-earth magnets supplies an optimum ratio of torque per inertia for high acceleration, with minimal stage heating. At maximum continuous torque, the temperature of the motor increases by only 30°C.
Easy Direct Mounting of XY Stack Configurations
The IDL-BL industrial stages are designed for easy direct mounting of XY configurations using common hole patterns. In addition, IDL-BL stages feature both imperial and metric mounting hole patterns allowing for flexible mounting on standard optical tables or custom granite bases.
Brake Option
IDL-BLBK models with brake are also available for vertical applications to carry as much as 12 kg loads like laser heads or optical assemblies.
Reliable Stage Delivery
Just like any other Newport product, the IDL-BL series can be ordered both from stock or under a blanket schedule. This ensures that OEMs meet their commitments.
Resources
Literature
Mini Laser Machining Brochure 2016(1.4 MB, PDF) Laser Machining Brochure 2018(3.4 MB, PDF)
Technical Notes
Methods to Determine Optimized Scaling Acceleration(3.4 MB, PDF)