Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, Industrial, Brushless DC Motor, 150 mm Travel, Brake, M6

Specifications

  • Travel Range
    150 mm
  • Maximum Speed
    300 mm/s
  • Minimum Incremental Motion
    1000 nm
  • Centered Load Capacity
    450 N
  • Axial Load Capacity (+Cx)
    250 N
  • Inverse Axial Load Capacity (-Cx)
    -250 N
  • Accuracy, Typical
    ±1.0 µm
  • Accuracy, Guaranteed
    ±3.0 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.0 µm
  • Pitch, Guaranteed
    ±15 µrad
  • Compliance in Pitch
    0.4 µrad/Nm
  • Yaw, Guaranteed
    ±15 µrad
  • Compliance in Yaw
    0.4 µrad/Nm
  • Compliance in Roll
    0.3 µrad/Nm
  • Drive Type
    Brushless DC Motor
  • Brake
    Yes
  • Origin Repeatability
    ±0.5 µm
  • Cable Length
    4.5 m
  • Thread Type
    M6
  • Weight
    9.8 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)

Resources & Downloads

3D Product Models
2D Product Drawings
Literature