The DMH-1 Digital Micrometer is ideal for applications where absolute position or differences between two or more positions need to be recorded. Precision measurements can be made to 0.00005 in. or 1 µm. This micrometer offers a host of features in a compact package and is compatible with most Newport stages.
- Provides digital position readouts with 1 µm resolution
- Display measurements in English or metric units
- Torque limiting knob for consistent measurements
- Recall preset measurements See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-DL-UData Link, DMH-1 Digital Micrometer, USB Interface | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Data Link for Rapid Data Transfer
The DMH-DL-U Data Link allows users of the DMH-1 Digital Micrometer a direct line to quickly and accurately transfer the numerical data, in electronic format, to a spreadsheet or word processor. Data from the digital micrometer is transferred with a simple button push.
Advanced Micrometer Functionality
The DMH-1 will display in inches or millimeters instantly with a push of a button. Added features include SPC output, a position lock, and auto shut-off. The Preset key allows the operator to set any desired measurement on the display and recall that measurement with a simple push of a button. The Zero key allows setting zero measurement at any point along the spindle travel.
No More Guessing the Position
The digital numeric display on the DMH-1 eliminates the variability error found in reading graduated marks on standard micrometers.
Compatible with Newport Stages
- 461/462 Series
- 561/562 Series
- 423/433 Series
- 426/436 Series
- 460P Series
- 460A Series
- 401/406 Series
- RS Series
- GON Series