Concave ruled gratings are usually blazed as a natural consequence of the ruling process. They operate with higher ƒ/numbers and usually offer higher diffraction efficiencies.
- Designed for Rowland Circle Spectrographs
- A variety of concave radius options
- High dispersion and resolution See All Features
Specifications
Ruled concave gratings are listed in order of substrate radius, with the lowest blaze wavelength listed first. Blaze wavelengths listed are for the first-order Littrow configuration. The maximum ruled area is groove length x ruled width. Click on a Catalog Number below to view master grating efficiency curves. Use the request a quote to get a quote based on your requirements. For additional diffraction grating options and custom capabilities, please see the Features section.
| Catalog Number | Grooves per mm | Concave Radius (mm) | Nominal Blaze Wavelength | Nominal Blaze Angle | Ruled Area (mm) | Substrate Size (mm) | Request a Quote |
|---|---|---|---|---|---|---|---|
| 52000BK-*-800DT | 2400 | 400.7 | 30 nm | 2.2° | 38 x 30 | Φ50.8 | Quote |
| 52000BK-*-700D | 1281 | 400.7 | 70 nm | 2.5° | 38 x 30 | Φ50.8 | Quote |
| 52000BK-*-401D | 600 | 400.7 | 80 nm | 1.4° | 38 x 30 | Φ50.8 | Quote |
| 52000BK-*-100DT | 420 | 400.7 | 100 nm | 1.2° | 30 x 30 | Φ50.8 | Quote |
| 52000BK-*-400DT | 600 | 400.7 | 100 nm | 1.7° | 38 x 30 | Φ50.8 | Quote |
| 52000BK-*-710DB | 1200 | 400.7 | 103 nm | 3.5° | 38 x 30 | Φ50.8 | Quote |
| 52000BK-*-010D | 75 | 400.7 | 120 nm | 0.25° | 32 x 30 | Φ50.8 | Quote |
| 52000BK-*-410DT | 600 | 400.7 | 150 nm | 2.5° | 38 x 30 | Φ50.8 | Quote |
| 52000BK-*-720D | 1200 | 400.7 | 206 nm | 7.1° | 38 x 30 | Φ50.8 | Quote |
| 52000BK-*-040D | 133.6 | 400.7 | 546 nm | 2.1° | 38 x 30 | Φ50.8 | Quote |
| 52011BK-*-709DT | 1200 | 498.1 | 70 nm | 2.4° | 50 x 30 | Φ63.5 | Quote |
| 52011BK-*-721D | 2700 | 498.1 | 150 nm | 11.7° | 50 x 30 | Φ63.5 | Quote |
| 52011BK-*-411DT | 600 | 498.1 | 150 nm | 2.5° | 50 x 30 | Φ63.5 | Quote |
| 52011BK-*-781D | 1200 | 498.1 | 150 nm | 5.2° | 50 x 30 | Φ63.5 | Quote |
| 52011BK-*-761D | 1200 | 498.1 | 200 nm | 7° | 50 x 30 | Φ63.5 | Quote |
| 52011BK-*-821D | 2400 | 498.1 | 230 nm | 16° | 55 x 30 | Φ63.5 | Quote |
| 52011BK-*-725D | 2700 | 498.1 | 230 nm | 18.2° | 50 x 30 | Φ63.5 | Quote |
| 52011BK-*-430D | 600 | 498.1 | 350 nm | 6° | 46 x 35 | Φ63.5 | Quote |
| 52011BK-*-780D | 1200 | 498.1 | 520 nm | 18.2° | 40 x 40 | Φ63.5 | Quote |
| 52011BK-*-041D | 300 | 498.1 | 550 nm | 4.7° | 50 x 30 | Φ63.5 | Quote |
| 52011BK-*-441D | 600 | 498.1 | 580 nm | 10° | 40 x 40 | Φ63.5 | Quote |
| 52011BK-*-750D | 1200 | 498.1 | 600 nm | 21.1° | 50 x 30 | Φ63.5 | Quote |
| 52017BK-*-822D | 2400 | 750 | 300 nm | 21.1° | 50 x 30 | Φ63.5 | Quote |
| 52017BK-*-645D | 1071 | 750 | 483 nm | 16° | 45 x 35 | Φ63.5 | Quote |
| 52017BK-*-280D | 1200 | 750 | 500 nm | 17.5° | 50 x 30 | Φ63.5 | Quote |
| 52015BK-*-652D | 981.8 | 750 | 631 nm | 18° | 80 x 40 | Φ100 | Quote |
| 52015BK-*-680DB | 85.6 | 750 | 3.17 μm | 7.8° | 46 x 60 | Φ100 | Quote |
| 52025BK-*-691D | 1200 | 995.4 | 45 nm | 1.5° | 30 x 50 | Φ114.3 | Quote |
| 52025BK-*-702DT | 1200 | 995.4 | 80 nm | 2.7° | 96 x 56 | Φ114.3 | Quote |
| 52025BK-*-812D | 2400 | 995.4 | 80 nm | 5.5° | 60 x 60 | Φ114.3 | Quote |
| 52025BK-*-403DT | 600 | 995.4 | 90 nm | 1.5° | 96 x 56 | Φ114.3 | Quote |
| 52025BK-*-784D | 1200 | 995.4 | 120 nm | 4.1° | 96 x 56 | Φ114.3 | Quote |
| 52025BK-*-414DT | 600 | 995.4 | 150 nm | 2.5° | 96 x 56 | Φ114.3 | Quote |
| 52025BK-*-706D | 1200 | 995.4 | 150 nm | 5.2° | 96 x 56 | Φ114.3 | Quote |
| 52025BK-*-422DB | 600 | 995.4 | 200 nm | 3.4° | 96 x 56 | Φ114.3 | Quote |
| 52025BK-*-763D | 1200 | 995.4 | 250 nm | 8.7° | 96 x 56 | Φ114.3 | Quote |
| 52025BK-*-421D | 600 | 995.4 | 300 nm | 5.2° | 96 x 56 | Φ114.3 | Quote |
| 52025BK-*-150D | 300 | 995.4 | 700 nm | 6° | 96 x 56 | Φ114.3 | Quote |
| 52025BK-*-070D | 300 | 995.4 | 1.5 μm | 13° | 96 x 56 | Φ114.3 | Quote |
| 52020BK-*-901D | 3600 | 998.8 | 10 nm | 1° | 20 x 25 | 30 x 25 | Quote |
| 52020BK-*-801D | 2160 | 998.8 | 16 nm | 1° | 20 x 25 | 30 x 25 | Quote |
| 52020BK-*-782D | 1200 | 998.8 | 29 nm | 1° | 20 x 25 | 30 x 25 | Quote |
| 52020BK-*-810D | 2160 | 998.8 | 48 nm | 3° | 20 x 25 | 30 x 25 | Quote |
| 52020BK-*-402D | 600 | 998.8 | 58 nm | 1° | 20 x 20 | 30 x 25 | Quote |
| 52023BK-*-703DT | 1200 | 998.8 | 60 nm | 2° | 50 x 40 | Φ100 | Quote |
| 52020BK-*-300D | 576 | 998.8 | 61 nm | 1° | 24 x 20 | 25 x 30 | Quote |
| 52020BK-*-762D | 1200 | 998.8 | 65 nm | 2.3° | 20 x 20 | 25 x 30 | Quote |
| 52021BK-*-802D | 1440 | 998.8 | 75 nm | 3.3° | 50 x 30 | Φ63.5 | Quote |
| 52021BK-*-811D | 2400 | 998.8 | 80 nm | 5.5° | 50 x 30 | Φ63.5 | Quote |
| 52023BK-*-705DT | 1200 | 998.8 | 80 nm | 2.7° | 80 x 40 | Φ100 | Quote |
| 52020BK-*-412D | 600 | 998.8 | 120 nm | 2° | 20 x 25 | 30 x 25 | Quote |
| 52020BK-*-310DT | 576 | 998.8 | 121 nm | 2° | 24 x 20 | 25 x 30 | Quote |
| 52020BK-*-320D | 576.39 | 998.8 | 121 nm | 2° | 24 x 20 | 25 x 30 | Quote |
| 52021BK-*-783D | 1200 | 998.8 | 150 nm | 5.2° | 50 x 30 | Φ63.5 | Quote |
| 52021BK-*-413D | 600 | 998.8 | 160 nm | 2.75° | 50 x 30 | Φ63.5 | Quote |
| 52021BK-*-712D | 2400 | 998.8 | 170 nm | 11.8° | 50 x 30 | Φ63.5 | Quote |
| 52023BK-*-178D | 1200 | 998.8 | 170 nm | 5.7° | 80 x 40 | Φ100 | Quote |
| 52021BK-*-820D | 2160 | 998.8 | 200 nm | 12.5° | 50 x 30 | Φ63.5 | Quote |
| 52058FS-*-825D | 1440 | 998.8 | 200 nm | 8.3° | 40 x 24 | Φ50.8 | Quote |
| 52020BK-*-020D | 300 | 998.8 | 233 nm | 2° | 20 x 25 | 30 x 25 | Quote |
| 52021BK-*-420D | 600 | 998.8 | 276 nm | 4.75° | 50 x 30 | Φ63.5 | Quote |
| 52029BK-*-311DT | 1110.9 | 998.8 | 280 nm | 8.9° | 80 x 36 | 45 x 90 | Quote |
| 52029BK-*-321D | 1100.9 | 998.8 | 280 nm | 8.9° | 80 x 36 | 45 x 90 | Quote |
| 52058FS-*-930D | 1666.7 | 998.8 | 347 nm | 16.8° | 50 x 30 | Φ100 | Quote |
| 52023BK-*-930D | 1666.7 | 998.8 | 347 nm | 16.8° | 50 x 30 | Φ100 | Quote |
| 52021BK-*-830D | 1440 | 998.8 | 400 nm | 16.7° | 64 x 64 | Φ63.5 | Quote |
| 52021BK-*-840D | 1200 | 998.8 | 400 nm | 14° | 44 x 38 | Φ63.5 | Quote |
| 52020BK-*-442D | 600 | 998.8 | 460 nm | 7.9° | 20 x 20 | 30 x 25 | Quote |
| 52020BK-*-041D | 300 | 998.8 | 488 nm | 4.2° | 20 x 20 | 25 x 30 | Quote |
| 52021BK-*-651D | 1080.7 | 998.8 | 500 nm | 15.7° | 50 x 30 | Φ63.5 | Quote |
| 52023BK-*-845D | 1440 | 998.8 | 580 nm | 25° | 50 x 30 | Φ100 | Quote |
| 52029BK-*-880DB | 2400 | 998.8 | 580 nm | 44.2° | 80 x 30 | 45 x 90 | Quote |
| 52058FS-*-650D | 1080 | 998.8 | 600 nm | 18.9° | 40 x 24 | Φ50.8 | Quote |
| 52021BK-*-653D | 1080 | 998.8 | 600 nm | 18.9° | 50 x 30 | Φ63.5 | Quote |
| 52021BK-*-850D | 1440 | 998.8 | 700 nm | 30.3° | 50 x 30 | Φ63.5 | Quote |
| 52020BK-*-690D | 1200 | 998.8 | 873 nm | 30° | 20 x 20 | 25 x 30 | Quote |
| 52020BK-*-091D | 200 | 998.8 | 3.2 μm | 18.5° | 20 x 25 | 30 x 25 | Quote |
| 52029BK-*-180D | 423 | 998.8 | 3.3 μm | 44.2° | 80 x 30 | 45 x 90 | Quote |
| 52029BK-*-281D | 425.7 | 998.8 | 3.3 μm | 44.2° | 80 x 30 | 45 x 90 | Quote |
| 52030BK-*-404D | 600 | 1188 | 90 nm | 1.5° | 45 x 48 | 58 x 55 | Quote |
| 52034BK-*-815D | 1800 | 1200 | 657 nm | 35° | 50 x 30 | Φ63.5 | Quote |
| 52033BK-*-785D | 1200 | 1500.5 | 180 nm | 6.2° | 80 x 40 | Φ100 | Quote |
| 52033BK-*-814D | 1800 | 1500.5 | 180 nm | 9.3° | 50 x 50 | Φ100 | Quote |
| 52031BK-*-610DA | 960 | 1500.5 | 200 nm | 5.5° | 50 x 32 | Φ63.5 | Quote |
| 52031BK-*-813D | 1440 | 1500.5 | 200 nm | 8.3° | 52 x 35 | Φ63.5 | Quote |
| 52031BK-*-823D | 1920 | 1500.5 | 280 nm | 15.5° | 52 x 35 | Φ63.5 | Quote |
| 52031BK-*-831D | 1920 | 1500.5 | 300 nm | 18.2° | 52 x 35 | Φ63.5 | Quote |
| 52033BK-*-120D | 415.5 | 1500.5 | 300 nm | 3.5° | 80 x 40 | Φ100 | Quote |
| 52031BK-*-620D | 960 | 1500.5 | 300 nm | 8.3° | 50 x 32 | Φ63.5 | Quote |
| 52031BK-*-764D | 1200 | 1500.5 | 300 nm | 10.4° | 52 x 32 | Φ63.5 | Quote |
| 52033BK-*-730D | 1200 | 1500.5 | 300 nm | 10.4° | 78 x 42 | Φ100 | Quote |
| 52033BK-*-240D | 450 | 1500.5 | 550 nm | 7.2° | 80 x 40 | Φ100 | Quote |
| 52033BK-*-550D | 635.3 | 1500.5 | 600 nm | 11° | 80 x 40 | Φ100 | Quote |
| 52041BK-*-804DT | 2400 | 1999.5 | 30 nm | 2° | 102 x 75 | 85 x 110 | Quote |
| 52038BK-*-707D | 1200 | 1999.5 | 52 nm | 1.8° | 35 x 25 | 35 x 45 | Quote |
| 52038BK-*-803D | 1440 | 1999.5 | 78 nm | 3.2° | 35 x 25 | 35 x 45 | Quote |
| 52038BK-*-405D | 600 | 1999.5 | 89 nm | 1.5° | 35 x 25 | 35 x 45 | Quote |
| 52038BK-*-611D | 960 | 1999.5 | 140 nm | 3° | 35 x 25 | 35 x 45 | Quote |
| 52043BK-*-786D | 1200 | 1999.5 | 180 nm | 6.2° | 80 x 40 | Φ100 | Quote |
| 52038BK-*-423D | 600 | 1999.5 | 200 nm | 3.5° | 35 x 25 | 35 x 45 | Quote |
| 52043BK-*-824D | 1667 | 1999.5 | 230 nm | 11° | 80 x 40 | Φ100 | Quote |
| 52080BK-*-322D | 600 | 1999.5 | 230 nm | 4° | 155 x 78 | 85 x 160 | Quote |
| 52043BK-*-832D | 1440 | 1999.5 | 400 nm | 16.7° | 80 x 40 | Φ100 | Quote |
| 52043BK-*-835D | 833.33 | 1999.5 | 460 nm | 11° | 80 x 40 | Φ100 | Quote |
| 52041BK-*-042DT | 133.6 | 1999.5 | 546 nm | 2° | 102 x 75 | 85 x 110 | Quote |
| 52038BK-*-060D | 300 | 1999.5 | 860 nm | 7.4° | 25 x 35 | 35 x 45 | Quote |
| 52047BK-*-801D | 2400 | 2217.6 | 29 nm | 2° | 50 x 30 | Φ63.5 | Quote |
| 52047BK-*-708D | 1200 | 2217.6 | 60 nm | 2° | 50 x 30 | Φ63.5 | Quote |
| 52047BK-*-406D | 600 | 2217.6 | 87 nm | 1.5° | 50 x 30 | Φ63.5 | Quote |
| 52047BK-*-415D | 600 | 2217.6 | 120 nm | 2° | 50 x 30 | Φ63.5 | Quote |
| 52047BK-*-021D | 300 | 2217.6 | 240 nm | 2° | 52 x 30 | Φ63.5 | Quote |
| 52051BK-*-704D | 1200 | 2998.3 | 30 nm | 1° | 50 x 32 | Φ63.5 | Quote |
| 52051BK-*-701D | 1200 | 2998.3 | 60 nm | 2° | 50 x 32 | Φ63.5 | Quote |
| 52051BK-*-709D | 1200 | 2998.3 | 75 nm | 2.5° | 50 x 32 | Φ63.5 | Quote |
| 52059BK-*-788D | 1200 | 2998.3 | 140 nm | 4.7° | 150 x 65 | 76 x 160 | Quote |
| 52051BK-*-416D | 600 | 2998.3 | 150 nm | 2.5° | 50 x 32 | Φ63.5 | Quote |
| 52053BK-*-787D | 1200 | 2998.3 | 150 nm | 5.2° | 80 x 50 | Φ101.6 | Quote |
| 52053BK-*-520D | 830.8 | 2998.3 | 250 nm | 6° | 80 x 50 | Φ101.6 | Quote |
| 52053BK-*-765D | 1200 | 2998.3 | 300 nm | 10.4° | 80 x 50 | Φ101.6 | Quote |
| 52059BK-*-766D | 1200 | 2998.3 | 300 nm | 10.2° | 150 x 65 | 76 x 160 | Quote |
| 52053BK-*-032D | 300 | 2998.3 | 300 nm | 2.2° | 75 x 48 | Φ101.6 | Quote |
| 52051BK-*-030D | 300 | 2998.3 | 300 nm | 2.5° | 32 x 50 | Φ63.5 | Quote |
| 52051BK-*-431D | 600 | 2998.3 | 360 nm | 6.2° | 50 x 32 | Φ63.5 | Quote |
| 52053BK-*-460D | 600 | 2998.3 | 550 nm | 9.5° | 80 x 50 | Φ101.6 | Quote |
| 52059BK-*-752D | 1200 | 2998.3 | 600 nm | 21° | 150 x 65 | 76 x 160 | Quote |
| 52053BK-*-443D | 600 | 2998.3 | 630 nm | 11.2° | 80 x 56 | Φ101.6 | Quote |
| 52014FS-*-900DA | 3600 | 3997 | 30 nm | 3° | 120 x 120 | 130 x 140 | Quote |
| 52014FS-*-050D | 200.32 | 3997 | 546 nm | 3° | 130 x 120 | 130 x 140 | Quote |
| 52086BK-*-753D | 1200 | 10685 | 750 nm | 26.7° | 150 x 85 | Φ180 | Quote |
A: Double Grating with Alignment Section |
B: Bipartite Ruling |
T: Tripartite Ruling |
|||||
Features
Catalog Part Number System
All standard Richardson gratings have a part number according to the following format:
AA BBB CC DD - EEE x
- AA indicates the type of grating (e.g., diced, plano, grism).
- BBB indicates the size of the grating substrate.
- CC indicates the substrate material
- DD indicates the type of coating
- EEE indicates the master grating groove parameters
- x indicates the master grating type (e.g., ruled, holographic, echelle)
Please see Diffraction Grating Part Number System for additional information.
Grating Substrate Material Options
The standard substrate material for small and medium-sized gratings is specially annealed borosilicate crown glass. Low expansion material can be supplied on request. Float glass may be used for small, diced gratings. In addition, replicas may be furnished on metal substrates, such as copper or aluminum, for applications with extreme thermal conditions. The substrate material codes CC are given below:
| Substrate Material Code CC | Substrate Material |
|---|---|
| AL | Aluminum |
| BF | Borosilicate float or equivalent |
| BK | BK-7 glass or equivalent |
| CU | Copper |
| FL | Float glass |
| FS | Fused silica or equivalent |
| LE | Low-expansion glass |
| SP | Special glass (unspecified) |
| TB | BK-7, transmission grade |
| TF | Fused silica, transmission grade |
| UL | Corning ULE® glass |
| ZD | Schott Zerodur® |
Diffraction Grating Coating Options
All reflection gratings include a standard aluminum (Al) reflectance coating (Coating Code "01"). Gratings can also be replicated in gold (Au), or overcoated with magnesium fluoride (MgF2) or silver (Ag), to enhance reflectivity in certain spectral regions. The coating material codes DD are shown below:
| Coating Code DD | Coating Material | Application |
|---|---|---|
| 01 | Aluminum (Al) | General purpose applications. |
| 02 | Gold (Au) | Offers higher reflectivity in the infrared. |
| 03 | Magnesium Fluoride (MgF2) | Used to prevent oxidation of aluminum (Al) coatings, which helps maintain high reflectivity in the ultraviolet over time. |
| 06 | Protected Silver (Ag) | Offers higher reflectivity in the visible and near infrared. Silver is protected from tarnishing by a dielectric coating, which helps maintain reflection over time. |
Custom Diffraction Gratings
Newport is pleased to discuss special and unusual applications that are not addressed by our build to order catalog diffraction gratings. In some instances, none of the hundreds of master gratings we have in stock meet specifications, so a new master may be required. Please see Custom Diffraction Gratings for additional information on our capabilities.
Resources
Selection Guides
Technical Notes
Diffraction Grating Physics Guidelines for Specifying Diffraction Gratings Handling Diffraction Gratings The Blaze Arrow Scattered Light and Stray Light in Diffraction Gratings Determination of the Blaze Wavelength Diffraction Grating Part Number System The Grating Equation Diffraction Orders Reduction of Aberrations