Show Filters:
Showing 6 of 6 total products
Compatibility:
Compare Description Drawings, CAD & Specs Center WavelengthSpectral RangeClear Aperture Avail. Price
Compact Faraday Optical IsolatorsISO-FRDY-04-532-N532 nm522-542 nm4 mm
In Stock
$1,730
Compact Faraday Optical IsolatorsISO-FRDY-04-532-W532 nm522-542 nm4 mm
In Stock
$1,890
Compact Faraday Optical IsolatorsISO-FRDY-04-638-N638 nm628-648 nm4 mm
3 Weeks
$1,730
Compact Faraday Optical IsolatorsISO-FRDY-04-638-W638 nm628-648 nm4 mm
In Stock
$1,940
Compact Faraday Optical IsolatorsISO-FRDY-04-785-N785 nm775-795 nm4 mm$1,730
Compact Faraday Optical IsolatorsISO-FRDY-04-785-W785 nm775-795 nm4 mm$1,940

Specifications

  • Center Wavelength
    532, 638, or 785 nm
  • Clear Aperture
    2 or 4 mm
  • Isolation
    >33 dB
  • Transmission
    >95%
  • Forward Power Handling
    5 W
  • Material
    Terbium Gallium Garnet
  • Polarizer Type
    PBS Cube Beamsplitter
  • Operating Temperature
    10-30ºC

Features

High Transmission Polarizing Beamsplitter Cube

Our compact isolators contain optically contacted polarizing beamsplitter cubes that provide high transmission. With more photons available for your application, diodes can be run at lower currents, extending the diode lifetime.

1/2 Waveplate Option

We offer versions with an added zero order 1/2 wave plate (-W models). The waveplate is installed at the factory and cannot be adjusted. Should you need to adjust the waveplate please contact us.

Mounting to a Table, Stage, or Post

Newport offers the V-Block mount, a cost-effective way to mount and secure cylindrical devices, including these Compact Faraday Optical Isolators. The block can be attached directly to an optical table, tip/tilt or translation stage, or it can be post-mounted.

Applications

Common applications for compact isolators include:

  • Eliminating frequency instability in single-frequency lasers, such as diodes and OPSLs
  • Preventing mode-hopping in external cavity diode lasers
  • Eliminating parasitic oscillations due to ASE in amplified laser systems

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
VB-1Cylindrical Device Mount, V-Block, 3 inch (76.2 mm) Length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50
M1-VGV-Groove Mount, M1, 2 Knob Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$160

Resources

Literature

Manuals