Skip to Main Content
Skip to Footer
Products
Optics
Optical Lenses
Cylindrical Lenses
UV Fused Silica Plano-Convex Cylindrical Lenses
Visible UVFS Plano-Convex Cylindrical Lenses
Visible UVFS Plano-Convex Cylindrical Lenses
Model:
ar14-uvfs-cylindrical-lenses
Request a Quote
Compare
Add to List
Product Series Overview
Specifications
Technical Specs
Lens Type
Cylindrical
Lens Shape
Plano-Convex
Lens Material
UV Grade Fused Silica
Antireflection Coating
430-700 nm
Coating Type
Visible Multilayer
Coating Code
AR.14
Damage Threshold
7.5 J/cm
2
, 10 ns pulses, 10 Hz at 532 nm
Surface Quality
40-20 scratch-dig
Surface Flatness
λ/2-λ/4
Focal Length Tolerance
±2.0%
Center Thickness Tolerance
+0.5/-0.25 mm
Clear Aperture
≥central 80% of dimensions
Cleaning
See
How to Clean Optics
Lens Type
Cylindrical
Lens Shape
Plano-Convex
Lens Material
UV Grade Fused Silica
Antireflection Coating
430-700 nm
Coating Type
Visible Multilayer
Coating Code
AR.14
Damage Threshold
7.5 J/cm
2
, 10 ns pulses, 10 Hz at 532 nm
Surface Quality
40-20 scratch-dig
Surface Flatness
λ/2-λ/4
Focal Length Tolerance
±2.0%
Center Thickness Tolerance
+0.5/-0.25 mm
Clear Aperture
≥central 80% of dimensions
Cleaning
See
How to Clean Optics
Resources & Downloads
Technical Notes
Optical Material Properties
Optical Materials
Optical Surfaces
How to Clean Optics
Broadband Multilayer Antireflection Coatings
Beam Shaping with Cylindrical Lenses