Base clamps provide flexibility in securing components to any surface having 1/4-20 (M6) tapped holes, where direct bolting is not possible. These universal clamps are adjustable in height and are available in a short or long version and in cost saving 10 packs.
- Stainless steel strength
- Adjustable height
- Available in two different lengths
- Notched tip provides superior clamping security See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BC-5Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BC-5-PKBase Clamp Pack, Adjustable-Height, Short, 1/4-20 Tapped Holes, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BC-6Base Clamp, Adjustable-Height, Long, 1/4-20 Tapped Holes | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BC-6-PKBase Clamp Pack, Adjustable-Height, Long, 1/4-20 Tapped Holes, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-5Base Clamp, Adjustable-Height, Short, M6 Tapped Holes | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-5-PKBase Clamp Pack, Adjustable-Height, Short, M6 Tapped Holes, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-6Base Clamp, Adjustable-Height, Long, M6 Tapped Holes | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-6-PKLong Base Clamp Pack, Adjustable-Height, M6 Tapped Holes, Metric, Pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Stainless Steel Construction
Our base clamps are made from stainless steel, offering superior rigidity and thermal stability over traditional aluminum designs. The included 1/4-20 (M6) cap screw at the end enables height adjustment.
| Models | Coarse Positioning | Height Adjustment |
|---|---|---|
| (M-) BC-5 | 0.9 in. (22.9 mm) | 0.26 in. (6.3 mm) |
| (M-) BC-6 | 1.42 in. (36 mm) | 0.38 in. (9.5 mm) |