Sorry, this product is no longer offered for sale. The recommended replacement product is U-13X-LC.
UV Objective Lens, 13x, 0.13 NA, 11.53 Focal Length, 245-440nm

The U-13X UV 13x Objective Lens has a rear conjugate corrected for infinity, making it ideal for UV laser applications. Computer-optimized optical designs yield wavefront quality better than 1λ for 300 nm. Damage threshold exceeds 8 J/cm2 with 12 nsec pulses at 1064 nm. Our standard AR.10 antireflection coating is optimized for 245–440 nm. The housing has a standard microscope objective thread for easy mounting.
Specifications
- Objective TypeUV Microscope
- Magnification13x
- Numerical Aperture0.13
- Wavelength Range245-440 nm
- Effective Focal Length (EFL)11.53 mm
- Working Distance6.82 mm
- Clear Aperture3.00 mm

Resources & Downloads
Other
U-13X_ROHS(146.4 kB, PDF)
2D Product Drawings
U-13X DWG-S(66.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-OBJMicroscope Objective Holder, RMS-Threaded, 1.0 in. Axis Height | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBDXY Optic Positioner, Precision, BD Differential Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











