Sorry, this product is no longer offered for sale. It was discontinued on May 19, 2025. The recommended replacement product is SN200-F.

Mirror Mount, Suprema® XTE, Clear Edge, 2.0 in. Diameter, No Actuators

Technical Specs

  • Type
    Precision
  • Mechanism
    Kinematic
  • Optic Diameter
    50.8 mm
  • Number of Actuators
    Not Included
  • Material
    Stainless Steel
  • Thread Type
    8-32 (M4) CLR
  • Special Features
    Clear Edge

Related Products