Our S-2000A Series pneumatic vibration isolators are the top performance table supports Newport offers. Uniquely designed features such as hybrid chamber, laminar flow damping technology, adjustable height, and ease of use make S-2000A superior in isolation specifications in the market. Individual pneumatic isolator table supports include the isolator, pneumatic tubing, a union tee, hose clip, and support clamp.
- Top performance pneumatic isolators with vertical resonance as low as 1 Hz
- Tie bar flange is compatible with tie-bar/caster systems
- Hybrid chamber design maximizes isolation bandwidth and stability
- Highly accurate re-leveling improves repositioning after disturbance
- Patented self-centering design for unrestricted piston motion for the most smooth isolation See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | S-2000A-119.5-TCPneumatic Vibration Isolator, Automatic Re-leveling, 19.5 in., Tie-bar Flange | 5 Weeks | ||||
![]() | S-2000A-122-TCPneumatic Vibration Isolator, Automatic Re-leveling, 22 in., Tie-bar Flange | 5 Weeks | ||||
![]() | S-2000A-123.5-TCPneumatic Vibration Isolator, Automatic Re-leveling, 23.5 in., Tie-bar Flange | 5 Weeks | ||||
![]() | S-2000A-128-TCPneumatic Vibration Isolator, Automatic Re-leveling, 28 in., Tie-bar Flange | 5 Weeks | ||||
![]() | S-2000A-419.5-TCVibration Isolator Set, S-2000A, 19.5 in., Tie-bar Flange, Qty 4 | 5 Weeks | ||||
![]() | S-2000A-422-TCVibration Isolator Set, S-2000A, 22 in., Tie-bar Flange, Qty 4 | 5 Weeks | ||||
![]() | S-2000A-423.5-TCVibration Isolator Set, S-2000A, 23.5 in., Tie-bar Flange, Qty 4 | 5 Weeks | ||||
![]() | S-2000A-428-TCVibration Isolator Set, S-2000A, 28 in., Tie-bar Flange, Qty 4 | 5 Weeks |
Specifications
- Load Capacity per Isolator2000 lb (900 kg)
- TypePneumatic Vibration Isolator with Tie-Bar Flange
- Tie Bar FlangeYes
- Float Height IndicatorYes
- Self CenteringYes
- Height Adjustment+1.09/-0.25 in. (+27.7/-6.4 mm)
- Horizontal Isolation, Resonance1.5 Hz
- Horizontal Amplification at Resonance9 dB
- Horizontal Isolation, 5 Hz85%
- Horizontal Isolation, 10 Hz95%
- Vertical Isolation, Resonance1 Hz
- Vertical Amplification at Resonance10 dB
- Vertical Isolation, 5 Hz94%
- Vertical Isolation, 10 Hz98%
Features
S-2000 Stabilizer™ Pneumatic Vibration Isolator Overview
Learn about the features and performance of our innovative S-2000 Stabilizer™ Pneumatic Vibration Isolators.
S-2000 Stabilizer™ Pneumatic Vibration Isolator Installation
Learn about how to install your new S-2000 Stabilizer™ pneumatic vibration isolators.
Stabilizer™ Hybrid Chamber Design
One of the most important design goals of pneumatic vibration isolator is to achieve lower natural frequency. It is related to the isolator's compliance volume - the larger the volume, the lower the frequency. Unlike the conventional design of a compliance chamber (the volume of which affects natural frequency) and a damping chamber, Newport's patented Stabilizer hybrid chamber design consists of a small size initial chamber and a second damping chamber together as a unified hybrid chamber. Because the initial chamber is reduced dramatically in size, it forces the isolator to use the second chamber as part of the compliance volume, which greatly increases the compliance volume for a given package size, and greatly lowers the natural frequency.
Trifilar Pendulum Design for Horizontal Isolation
The S-2000's superior horizontal isolation is achieved through a mechanical filter system. Compared with other manufacturers' contacting bearing surfaces, Newport introduces zero friction trifilar pendulum system emerged in energy dissipating oil to eliminate the friction that commonly disturb high accuracy applications, thus enabling isolation to much lower vibration levels as well as high accuracy table repositioning after disturbances. In addition, the S-2000 design features proprietary self centering capability, to better ensure isolator alignment and eliminate horizontal shorting which could happen in other designs.
Laminar Flow Technology Boosts Damping Efficiency
High Accuracy Automatic Re-Leveling
The automatic re-leveling capabilities on our S-2000 pneumatic vibration isolators set them apart from other pneumatic isolation solutions by providing precise and fast re-leveling of the entire optical table system. IPV series leveling valves offer a wide variety of valve options including the most popular IPV-S1 coming standard with repeatability of ±0.010 in. (0.25 mm), as well as low gain versions for better higher frequency isolation and high gain version for shorter re-leveling time at a slight decrease in high frequency isolation. Newport also offers high-precision version for an improved re-leveling accuracy to better than ±0.002 in. Individual isolators do not include the leveling valve.
1.3 inch Height Adjustment Capability
Apart from its superior isolation design, S-2000 pneumatic vibration isolators also features robust and user friendly mechanical design for better user experience. Newport is the only manufacturer that provides 1.3 inches of height adjustment compensation in the isolator to allow for easy leveling of the entire system or alignment of separate tables. Compared to competitor's solution of using shims or putty before installation, Newport's design brings ease to fine-tuning the isolator height.
S-2000 Isolator Safety Features and Accessories
S-2000 pneumatic vibration isolators integrate our exclusive SafeLock™ optical table mounting clips to provide a safe and reliable connection of the isolator to the optical table. SafeLock™ mounting clips feature a slot for easy installation. Numerous SafeLock™ secured systems have survived earthquakes throughout California and Japan.
We also offer optical table earthquake restraints as a table accessory. Our earthquake restraints are designed to withstand the earthquake loads corresponding to, or lower than, the 2012 IBC seismic accelerations Ss=2.011, S1=0.786 (for example, Hayward, CA). The design of the Restraint is in compliance with 2012 International Building Code (IBC) and 2013 California Building Code (CBC).
Compatible with Optical Table Tie Bars
Optical table supports with a tie bar flange are compatible with our optical table support tie-bar systems. Optical table support tie-bars increase the stability of your optical table. They are available in kits for various standard size optical tables with and without casters for moving the table system. We also offer complete optical table and support systems that include the optical table, isolators, and support frames that incorporate tie-bars between the isolators.

















